TMS320R2811PBKA

ACTIVE

C2000™ 32-bit MCU with 150 MHz, 40 KB RAM | PBK | 128 | -40 to 85

Same as: TMS320R2811PBKA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins LQFP (PBK) | 128
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the TMS320R2811

  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core @135 MHz, 1.9-V Core @150 MHz, 3.3-V I/O) Design
  • JTAG Boundary Scan Support
  • High-Performance 32-Bit CPU (TMS320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program/Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • Code and Pin Compatible to F2810, F2811, and F2812 devices
    • TMS320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • 20K x 16 Total Single-Access RAM (SARAM)
      • L0 and L1: 2 Blocks of 4K x 16 Each SARAM
      • L2 and L3: 2 Blocks of 1K X 16 SARAM
      • H0: 1 Block of 8K x 16 SARAM
      • M0 and M1: 2 Blocks of 1K x 16 Each SARAM
  • SPI, SCI, and GPIO Boot Loader Modes to Support Loading Code From Off-chip Sources to On-chip RAM. SPI Boot Mode Supports Loading From an External Serial EEPROM.
  • Boot ROM (4K x 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface (2812)
    • Up to 1M Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports 45 Peripheral Interrupts
  • Three 32-Bit CPU-Timers
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-Bit ADC, 16 Channels
    • 2 x 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 General Purpose I/O (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
    • JTAG Scan Controllers
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 179-Ball MicroStar BGA™ With External Memory Interface (GHH), (ZHH) (2812)
    • 176-Pin Low-Profile Quad Flatpack (LQFP) With External Memory Interface (PGF) (2812)
    • 128-Pin LQFP Without External Memory Interface (PBK) (2811)
  • Temperature Options:
    • A: –40°C to 85°C (GHH, ZHH, PGF, PBK)
    • S: –40°C to 125°C (GHH, ZHH, PGF, PBK)
    • Q: -40°C to 125°C (PGF, PBK)

TMS320C24x, Code Composer Studio, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C28x is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.

Description for the TMS320R2811

The TMS320R2811 and TMS320R2812 devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, TMS320R2811 and TMS320R2812 are abbreviated as R2811 and R2812, respectively.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more