TMUX7348FPWTEP

ACTIVE

Enhanced-product ±60V fault-protected 8:1 multiplexers with fault threshold and latch-up immunity | PW | 20 | -55 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TMUX7348F-EP

  • VID V62/24625
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One fabrication, assembly, and test site
    • Military temperature range: -55°C to 125°C TA
    • Extended product life cycle
  • Wide supply range:
    • Dual supply: ±5V to ±22V
    • Single supply: 8V to 44V
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85V
    • Overvoltage protection: ±60V
    • Power-off protection: ±60V
    • Adjustable overvoltage triggering thresholds
      • VFP: 3V toVDD, VFN: 0V to VSS
    • Interrupt flags to indicate overall and specific fault channel information
    • Non-fault channels continue to operate with low leakage currents
  • Latch-up immunity by device construction
  • 1.8V Logic capable
  • Fail-safe logic: up to 44V independent of supply
  • Break-before-make switching
  • Industry-standard TSSOP package

Description for the TMUX7348F-EP

The TMUX7348F-EP is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer in an 8:1 (single ended) configuration. This device works well with dual supplies (±5V to ±22V), a single supply (8V to 44V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX7348F-EP suitable for applications where power supply sequencing cannot be precisely controlled.

This device blocks fault voltages up to +60V and –60V relative to ground in both powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of switch input conditions and logic control status. Under normal operation conditions, if the analog input signal level on any Sx pin exceeds positive fault supply (VFP) or negative fault supply (VFN) by a threshold voltage (VT), the channel turns OFF and the Sx pin becomes high impedance. When the fault channel is selected, the drain pin (D or Dx) is pulled to the fault supply voltage (VFP or VFN) that was exceeded. The devices provide two active-low interrupt flags (FF and SF) to provide details of the fault. The FF flag indicates if any of the source inputs are experiencing a fault condition, while the SF flag is used to decode which specific inputs are experiencing a fault condition.

The low capacitance, low charge injection, and integrated fault protection enables the TMUX7348F-EP to be used in front end data acquisition applications where high performance and high robustness are both critical.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more