Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 8.3 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 0.027 Supply current (typ) (µA) 26 Bandwidth (MHz) 220 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Overvoltage protection, Powered-off protection Input/output continuous current (max) (A) 0.1265 Rating Catalog Drain supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 8.3 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 0.027 Supply current (typ) (µA) 26 Bandwidth (MHz) 220 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Overvoltage protection, Powered-off protection Input/output continuous current (max) (A) 0.1265 Rating Catalog Drain supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Wide supply voltage range:
    • Single supply: 8 V to 44 V
    • Dual supply: ±5 V to ±22 V
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85 V
    • Overvoltage protection: ±60 V
    • Powered-off protection: ±60 V
    • Interrupt flags to indicate fault status
    • Output open circuited during fault
  • Latch-up immunity by device construction
  • 6 kV human body model (HBM) ESD rating
  • Low On-Resistance: 8.6 Ω typical
  • Flat On-Resistance: 10 mΩ typical
  • 1.8-V Logic capable
  • Failsafe logic: up to 44 V independent of supply

  • Industry-standard TSSOP and smaller WQFN packages
  • Wide supply voltage range:
    • Single supply: 8 V to 44 V
    • Dual supply: ±5 V to ±22 V
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85 V
    • Overvoltage protection: ±60 V
    • Powered-off protection: ±60 V
    • Interrupt flags to indicate fault status
    • Output open circuited during fault
  • Latch-up immunity by device construction
  • 6 kV human body model (HBM) ESD rating
  • Low On-Resistance: 8.6 Ω typical
  • Flat On-Resistance: 10 mΩ typical
  • 1.8-V Logic capable
  • Failsafe logic: up to 44 V independent of supply

  • Industry-standard TSSOP and smaller WQFN packages

The TMUX7436F is a complementary metal-oxide semiconductor (CMOS) analog multiplexer with latch-up immunity in a dual channel, 2:1 configuration. The device works well with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5  V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX7436F device suitable for applications where power supply sequencing cannot be precisely controlled.

The device blocks fault voltages up to +60 V or −60 V relative to ground in powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of switch input conditions, and any control signal present on the logic pins is ignored. If the signal path input voltage on any Sx pin exceeds the supply voltage (VDD or VSS) by a threshold voltage (VT), then the channel turns OFF and the Sx pin becomes high impedance. The drain pin (Dx) is either pulled to the fault supply voltage that was exceeded or left floating depending on the DR control logic. The TMUX7436F device provides two active-low interrupt flags (FF and SF) to provide details of the fault and help system diagnostics. The FF flag indicates if any of the source inputs are experiencing a fault condition, while the SF flag is used to decode which specific inputs are experiencing a fault condition.

The TMUX7436F is a complementary metal-oxide semiconductor (CMOS) analog multiplexer with latch-up immunity in a dual channel, 2:1 configuration. The device works well with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5  V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX7436F device suitable for applications where power supply sequencing cannot be precisely controlled.

The device blocks fault voltages up to +60 V or −60 V relative to ground in powered and powered-off conditions. When no power supplies are present, the switch channels remain in the OFF state regardless of switch input conditions, and any control signal present on the logic pins is ignored. If the signal path input voltage on any Sx pin exceeds the supply voltage (VDD or VSS) by a threshold voltage (VT), then the channel turns OFF and the Sx pin becomes high impedance. The drain pin (Dx) is either pulled to the fault supply voltage that was exceeded or left floating depending on the DR control logic. The TMUX7436F device provides two active-low interrupt flags (FF and SF) to provide details of the fault and help system diagnostics. The FF flag indicates if any of the source inputs are experiencing a fault condition, while the SF flag is used to decode which specific inputs are experiencing a fault condition.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TMUX6236 ACTIVE 36V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic Replacement without fault protection and 36V supply
TMUX7236 ACTIVE 44V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic Replacement without fault protection and 44V supply
Same functionality with different pin-out to the compared device.
TMUX1136 ACTIVE 3-pA on-state leakage current, 5-V, 2:1, 2-channel precision analog switch Same functionality without fault protection and 5V supply

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TMUX7436F ±60 V Fault-Protected, Dual 2:1 MultiplexerWith Latch-Up Immunity and 1.8 V Logic datasheet (Rev. A) PDF | HTML Nov 18, 2022
Application brief How to Protect a Multi-Channel RTD System using Fault Protected Multiplexers (Rev. A) PDF | HTML Aug 8, 2024
Application note Protecting and Maintaining Signal Integrity in PLC Systems (Rev. A) PDF | HTML Jul 22, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMUX7436F IBIS Model

SCDM304.ZIP (34 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos