TMUX7462FPWR

ACTIVE

±60-V fault-protected, latch-up immune, 4-channel protector, adjustable fault threshold, 1.8-V logic | PW | 16 | -40 to 125

ACTIVE Custom reel may be available
Same as: TMUX7462FPWR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMUX7462F

  • Wide supply range: 8 V to 44 V single supply ±5 V to ±22 V dual supply
  • Channel protector without need for dedicated select pin per channel
    • Reduces number of control logic signals to route across PCB
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85 V
    • Overvoltage protection: ±60 V
    • Powered-off protection: ±60 V
    • Interrupt flags to indicate fault status
    • Adjustable overvoltage triggering thresholds
      • V FP: 3 V to V DD, V FN: 0 V to V SS
    • Adjustable output behavior (clamped or open) during fault
  • Latch-up immunity by device construction
  • 6 kV human body model (HBM) ESD rating
  • Low On-Resistance: 8.3 Ω typical
  • Flat On-Resistance: 5 mΩ typical
  • Industry-standard TSSOP and smaller WQFN package

Description for the TMUX7462F

The TMUX7462F is a four-channel protector that can be placed on the front end of a signal path to protect sensitive components downstream from damage caused by overvoltage faults. Each of the 4 channels has an internal switch that is turned-off automatically upon occurrence of an overvoltage fault without the need of external controls. This simplifies robust system level protection designs by removing the need for control signals for each channel of the device. The overvoltage protection is available in powered and powered-off conditions, making the TMUX7462F suitable for applications where power supply sequencing cannot be precisely controlled.

The switch channels remain in the high impedance state (regardless of switch input conditions) when the devices power supplies are floating, grounded, or at a level that is below the undervoltage (UV) threshold. If the signal level on any Sx pin exceeds the fault supply (V FP or V FN) by a threshold voltage (V T), then the Sx pin becomes high impedance and an output fault flag is asserted low to indicate a fault condition under normal operation. The drain pin (Dx) is either pulled to the fault supply voltage that was exceeded or left floating depending on the DR control logic.

The device operates with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies. The low and flat on-resistance of the device makes the TMUX7462F an excellent solution for data acquisition applications where excellent linearity and low distortion is critical.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more