Product details

We are not able to display this information. Please refer to the product data sheet.
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RRP) 16 16 mm² 4 x 4
  • Wide supply range: 8 V to 44 V single supply ±5 V to ±22 V dual supply
  • Channel protector without need for dedicated select pin per channel
    • Reduces number of control logic signals to route across PCB
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85 V
    • Overvoltage protection: ±60 V
    • Powered-off protection: ±60 V
    • Interrupt flags to indicate fault status
    • Adjustable overvoltage triggering thresholds
      • V FP: 3 V to V DD, V FN: 0 V to V SS
    • Adjustable output behavior (clamped or open) during fault
  • Latch-up immunity by device construction
  • 6 kV human body model (HBM) ESD rating
  • Low On-Resistance: 8.3 Ω typical
  • Flat On-Resistance: 5 mΩ typical
  • Industry-standard TSSOP and smaller WQFN package
  • Wide supply range: 8 V to 44 V single supply ±5 V to ±22 V dual supply
  • Channel protector without need for dedicated select pin per channel
    • Reduces number of control logic signals to route across PCB
  • Integrated fault protection:
    • Overvoltage protection, source to supplies or source to drain: ±85 V
    • Overvoltage protection: ±60 V
    • Powered-off protection: ±60 V
    • Interrupt flags to indicate fault status
    • Adjustable overvoltage triggering thresholds
      • V FP: 3 V to V DD, V FN: 0 V to V SS
    • Adjustable output behavior (clamped or open) during fault
  • Latch-up immunity by device construction
  • 6 kV human body model (HBM) ESD rating
  • Low On-Resistance: 8.3 Ω typical
  • Flat On-Resistance: 5 mΩ typical
  • Industry-standard TSSOP and smaller WQFN package

The TMUX7462F is a four-channel protector that can be placed on the front end of a signal path to protect sensitive components downstream from damage caused by overvoltage faults. Each of the 4 channels has an internal switch that is turned-off automatically upon occurrence of an overvoltage fault without the need of external controls. This simplifies robust system level protection designs by removing the need for control signals for each channel of the device. The overvoltage protection is available in powered and powered-off conditions, making the TMUX7462F suitable for applications where power supply sequencing cannot be precisely controlled.

The switch channels remain in the high impedance state (regardless of switch input conditions) when the devices power supplies are floating, grounded, or at a level that is below the undervoltage (UV) threshold. If the signal level on any Sx pin exceeds the fault supply (V FP or V FN) by a threshold voltage (V T), then the Sx pin becomes high impedance and an output fault flag is asserted low to indicate a fault condition under normal operation. The drain pin (Dx) is either pulled to the fault supply voltage that was exceeded or left floating depending on the DR control logic.

The device operates with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies. The low and flat on-resistance of the device makes the TMUX7462F an excellent solution for data acquisition applications where excellent linearity and low distortion is critical.

The TMUX7462F is a four-channel protector that can be placed on the front end of a signal path to protect sensitive components downstream from damage caused by overvoltage faults. Each of the 4 channels has an internal switch that is turned-off automatically upon occurrence of an overvoltage fault without the need of external controls. This simplifies robust system level protection designs by removing the need for control signals for each channel of the device. The overvoltage protection is available in powered and powered-off conditions, making the TMUX7462F suitable for applications where power supply sequencing cannot be precisely controlled.

The switch channels remain in the high impedance state (regardless of switch input conditions) when the devices power supplies are floating, grounded, or at a level that is below the undervoltage (UV) threshold. If the signal level on any Sx pin exceeds the fault supply (V FP or V FN) by a threshold voltage (V T), then the Sx pin becomes high impedance and an output fault flag is asserted low to indicate a fault condition under normal operation. The drain pin (Dx) is either pulled to the fault supply voltage that was exceeded or left floating depending on the DR control logic.

The device operates with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies. The low and flat on-resistance of the device makes the TMUX7462F an excellent solution for data acquisition applications where excellent linearity and low distortion is critical.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TMUX7462F ±60 V Fault-Protected, Latch-Up Immune, Quad Channel Protector with Adjustable Fault Threshold and 1.8-V Logic datasheet (Rev. B) PDF | HTML 12 Jun 2023
Application brief How to Protect a Multi-Channel RTD System using Fault Protected Multiplexers (Rev. A) PDF | HTML 08 Aug 2024
Application note Protecting and Maintaining Signal Integrity in PLC Systems (Rev. A) PDF | HTML 22 Jul 2024
Application brief Replace Discrete Protection and Optimize Your PLC System Protection PDF | HTML 03 Jan 2022
Application note Protection Against Overvoltage Events, Miswiring, and Common Mode Voltages PDF | HTML 07 Oct 2021
Application note Improving Analog Input Modules Reliability Using Fault Protected Multiplexers PDF | HTML 28 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX741-746EVM — TMUX741xF and TMUX7462F evaluation module for the PW and RRP packages

The TMUX741-746EVM supports evaluation of the TMUX741xF and TMUX746xF device families in both TSSOP (PW) and WQFN (RRP) packages. This evaluation module (EVM) can be used for quick prototyping and testing of the TMUX741xF and TMUX746xF device families for DC parameter evaluation.

User guide: PDF | HTML
Not available on TI.com
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TMUX7462F IBIS Model

SCDM272.ZIP (31 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (RRP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos