TMUX9616PTR

ACTIVE

220V, high-voltage 1:1 16-channel switch with latch-up immunity | PT | 48 | -40 to 85

ACTIVE Custom reel may be available
Same as: TMUX9616PTR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PT) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the TMUX9616

  • Wide supply range or input signal range:
    • Dual supply: ±20V to ±110V, 220VPP
    • 240VPP absolute maximum
  • Low off capacitance: 5pF
  • Low on capacitance: 10pF
  • Low on resistance (RONL): 12Ω
  • Fast turn-on time: 3µs (maximum)
  • Up to 72MHz data shift clock frequency
  • Logic levels: 1.8V to 5V
  • Excellent off isolation performance: -70dB at 5 MHz
  • Integrated bleed resistors on the outputs
  • Latch-up immunity by device construction
  • Extended temperature range: –40°C to 125°C
  • Industry-standard 7mm × 7mm (Body Size) LQFP package for pin-to-pin compatibility

Description for the TMUX9616

The TMUX9616x is a 16-channel low resistance, low capacitance high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 16 independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works well with dual supplies up to ±110V. Asymmetric supply biasing is also supported within the recommended supply range. The TMUX9616x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. TMUX9616x also integrates bleed resistors on its source (Sx) and drain (Dx) pins to discharge capacitive loads, like piezoelectric transducers. TMUX9616x is an excellent choice for medical ultrasound imaging and other piezoelectric transducer driver applications.

TMUX9616x integrates cascadable 16-bit shift register with latches for controlling each of the 16 switches. The daisy chain capability allows for many TMUX9616x devices to be controlled without requiring a separate chip-select for every device. To reduce noise in the signal path due to potential clock feed-through, the active low latch enable can be held high while data is loaded into the shift registers. The 16-bit shift register can operate off of a 1.8V – 5V power supply. The 16-bit shift register can support clock speeds up to 72MHz.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more