TMUXHS4512IRETT

ACTIVE

6-channel 20Gbps differential 2:1 mux or 1:2 demux with 1.8V supply | RET | 40 | -40 to 125

ACTIVE Custom reel may be available
Same as: TMUXHS4512IRETT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMUXHS4512IRETR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RET) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TMUXHS4512

  • Supports USB4 up to 20Gbps, DisplayPort 1.4/2.1 up to UHBR20
  • Data rate support up to 20Gbps
  • High-speed path supports common-mode voltage range of 0V to 1.0V
  • Low RON of 8.8Ω typical for high-speed data pins
  • –3dB differential BW of 13.0GHz for high-speed data pins
  • Excellent dynamic characteristics at 10GHz:
    • Insertion loss: –2.5dB
    • Return loss: –13dB
    • Cross talk: –30dB
  • All sideband signals can pass-through up to 1.8V levels and are 5.5V tolerant
  • Support 1.2V, 1.8V and 3.3V control logic
  • Single supply voltage of 1.8V
  • Low active (500µA) and standby power (2µA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0V)
  • Temperature range: –40°C to 125°C
  • Package: 40-pin, 3mm × 6mm, 0.4mm pitch WQFN

Description for the TMUXHS4512

The TMUXHS4512 is a high-speed bidirectional passive switch in mux or demux configurations. The device is protocol agnostic supporting many applications including USB4, Thunderbolt3/4, and DisplayPort 1.4 / 2.1. The TMUXHS4512 is a generic analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 20Gbps. The TMUXHS4512 high-speed channels support differential signaling and single-ended signaling as long as the single-ended signals do not violate VP-N_ABSMAX parameter. The sideband channels are 5V tolerant and support single-ended and differential signaling such as I2C, UART, DisplayPort AUX, and USB2, just to name few. The dynamic characteristics of the high-speed channel allows high-speed switching with minimal attenuation to the signal eye diagram and with very little added jitter. The silicon design of the device is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common-mode voltage range (CMV) of 0V to 1.0V in the Dxx datapaths.

The TMUXHS4512 consumes very low active power of 500µA. The device also offers a power-down mode in which all channels become Hi-Z and the device operates with minimal power of just 2µA.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMUXHS4512IRETR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more