TPD4S014DSQR

ACTIVE

Complete USB Port protection device | DSQ | 10 | -40 to 85

ACTIVE Custom reel may be available
Same as: TPD4S014DSQR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSQ) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD4S014

  • Input Voltage Protection at VBUS up to 28 V
  • Low Ron nFET Switch
  • Supports > 2 A Charging Current
  • ESD Performance D+/D-/ID/VBUS Pins:
    • ±15-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air Gap Discharge (IEC 61000-4-2)
  • Overvoltage and Undervoltage Lockout Features
  • Low Capacitance TVS ESD Clamp for USB2.0 High Speed Data Rate
  • Internal 17 ms Startup Delay
  • Integrated Input Enable and Status Output Signal
  • Thermal Shutdown Feature
  • Space Saving SON Package (2 mm × 2 mm)

Description for the TPD4S014

The TPD4S014 is a single-chip solution for USB charger port protection. This device offers low capacitance transient voltage suppressor (TVS) electrostatic discharge (ESD) clamps for the D+, D-, and standard capacitance for the ID pin. On the VBUS pin, this device provides overvoltage protection (OVP) up to 28 V DC. The overvoltage lockout feature ensures that if there is a fault condition at the VBUS line, the TPD4S014 is able to isolate the VBUS line to protect the internal circuitry from damage. There is a 17-ms turn-on delay after VBUS rises above the undervoltage lockout (UVLO) threshold in order to let the voltage stabilize before turning the nFET on. This function acts as a de-glitch and prevents unnecessary switching if there is any ringing on the line during connection.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more