Product details

Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 6.8 OIP3 (typ) (dBm) 36 P1dB (typ) (dBm) 14.5 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 60 2nd harmonic (dBc) -65 Supply voltage (V) 3.3 Current consumption (mA) 130 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog, Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (rad) 30000
Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 6.8 OIP3 (typ) (dBm) 36 P1dB (typ) (dBm) 14.5 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 60 2nd harmonic (dBc) -65 Supply voltage (V) 3.3 Current consumption (mA) 130 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog, Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (rad) 30000
WQFN-FCRLF (RPV) 12 4 mm² 2 x 2
  • Vendor item drawing available, VID V62/23605
  • Radiation:
    • Total ionizing dose (TID)
      • Radiation hardness assurance (RHA) up to 30krad (Si) TID
      • Enhanced low dose rate sensitivity (ELDRS) free process
      • High dose rate radiation lot acceptance testing (HDR RLAT) up to 30krad (Si) TID
    • Single event effects (SEE)
      • Single event latch-up (SEL) immune to linear energy transfer (LET) of 43MeV‑cm2/mg
      • Single event transient (SET) characterized to LET of 43MeV‑cm2/mg
  • Space-enhanced plastic (SEP)
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Excellent performance driving RF ADCs
  • Fixed power gain of 16dB in single-ended-to-differential mode
  • Bandwidth: 11GHz, 3dB
  • Gain flatness: 8GHz, 1dB
  • OIP3: 36dBm (2GHz), 32dBm (6GHz)
  • P1dB: 14.5dBm (2GHz), 11dBm (6GHz)
  • NF: 6.8dB (2GHz), 6.8dB (6GHz)
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3V
  • Active current: 138mA
  • Vendor item drawing available, VID V62/23605
  • Radiation:
    • Total ionizing dose (TID)
      • Radiation hardness assurance (RHA) up to 30krad (Si) TID
      • Enhanced low dose rate sensitivity (ELDRS) free process
      • High dose rate radiation lot acceptance testing (HDR RLAT) up to 30krad (Si) TID
    • Single event effects (SEE)
      • Single event latch-up (SEL) immune to linear energy transfer (LET) of 43MeV‑cm2/mg
      • Single event transient (SET) characterized to LET of 43MeV‑cm2/mg
  • Space-enhanced plastic (SEP)
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Excellent performance driving RF ADCs
  • Fixed power gain of 16dB in single-ended-to-differential mode
  • Bandwidth: 11GHz, 3dB
  • Gain flatness: 8GHz, 1dB
  • OIP3: 36dBm (2GHz), 32dBm (6GHz)
  • P1dB: 14.5dBm (2GHz), 11dBm (6GHz)
  • NF: 6.8dB (2GHz), 6.8dB (6GHz)
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3V
  • Active current: 138mA

The TRF0208-SEP is a very high performance fully differential amplifier (FDA) optimized for radio frequency (RF) applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high-performance AFE7950-SEP or ADC12DJ5200-SEP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF0208-SEP operates on a single-rail supply and consumes about 138mA of active current. A power-down feature is available for power saving.

The TRF0208-SEP is a very high performance fully differential amplifier (FDA) optimized for radio frequency (RF) applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high-performance AFE7950-SEP or ADC12DJ5200-SEP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF0208-SEP operates on a single-rail supply and consumes about 138mA of active current. A power-down feature is available for power saving.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TRF0208-SP ACTIVE Radiation-hardness-assured (RHA), near-DC to >8-GHz, fully-differential RF amplifier Rad Hardened version of the TRF0208-SEP
Same functionality with different pin-out to the compared device
TRF0206-SP ACTIVE Radiation-hardness-assured (RHA), near-DC to >6.5-GHz, fully-differential RF amplifier TRF0208-SEP is a Rad tolerant option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TRF0208-SEP Radiation-Tolerant, Near-DC to 11GHz, Fully Differential RF Amplifier datasheet (Rev. B) PDF | HTML 02 Dec 2024
* VID TRF0208-SEP VID TRF0208-SEP V6223605 19 May 2025
* Radiation & reliability report TRF0208-SEP Production Flow and Reliability Report PDF | HTML 20 Dec 2024
* Radiation & reliability report TRF0208-SEP, Near-DC to 11GHz, Fully Differential RF Amplifier Single-Event Effects (SEE) Radiation Report PDF | HTML 18 Dec 2024
* Radiation & reliability report TRF0208-SEP Total Ionizing Dose (TID) Report PDF | HTML 17 Dec 2024
Certificate TRF0208SEP-EVM EU Declaration of Conformity (DoC) 12 Jun 2024
Technical article Phased array antenna systems: A new paradigm for electronics in satellites (Rev. A) PDF | HTML 11 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF0208SEP-EVM — TRF0208-SEP evaluation module

The TRF0208-SEP evaluation module (EVM) is used to evaluate the TRF0208-SEP device, which is a differential RF amplifier available in a 2mm × 2mm, 12-pin WQFN package. The device is designed to drive high-speed and RF differential input ADCs, often eliminating the need for a two-component (gain (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TRF0208 S-Parameters Model

SBOMCN3.ZIP (5 KB) - S-Parameter Model
Simulation model

TRF0208-SEP and TRF0208-SP S-Parameter Model

SBOMCN1.ZIP (10 KB) - S-Parameter Model
Reference designs

TIDA-010260 — 4T5R space-grade integrated transceiver reference design

The 4T5R space-grade integrated transceiver reference design reference design incorporates a full RF sampling transceiver including a clocking solution and power solution. The design incoporates all -SEP flavor TI devices and space-qualified passives within a VITA-57 form factor.
Design guide: PDF
Reference designs

TIDA-010274 — Space-grade discrete RF sampling transceiver reference design

This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos