Packaging information
| Package | Pins WQFN (RNQ) | 40 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TUSB1004
- USB 3.2 5Gbps and 10Gbps
support
- Two independent USB 3.2 ports
- Advanced USB power management
- Active: 550mW (typical)
- Disconnect: 1.7mW
- Disabled (EN = L): 0.130mW
- 16 EQ settings up to 12dB at 5GHz
- Choice between adaptive or fixed receiver equalization for ports facing USB connector
- Choice between linear or limited redriver for ports facing the system (SSRX1/2 transmitters)
- Less than 1V VTX-CM and VRX-CM
- Configuration through I2C or pin-strap
- Selection between 1.8V or 3.3V I2C levels
- Operates from a single 3.3V supply
Description for the TUSB1004
The TUSB1004 is a 10Gbps USB 3.2 quad channel linear redriver for USB Type-A applications. The TUSB1004 is intended to reside between a Host and a USB receptacle or between a USB device and a USB receptacle. The TUSB1004 supports both USB 3.2 Gen2 (10Gbps) and Gen1 (5Gbps) as well as USB 3.2 low power states (Disconnect, U1, U2, and U3).
The TUSB1004 incorporates an innovative, adaptive receiver equalization (AEQ) feature. The AEQ feature automatically determines what the best ISI compensation settings are between the TUSB1004 and USB device plugged into the USB connector resulting in improved interoperability.
The TUSB1004 operates from a single 3.3V supply and is available in a 40-pin WQFN package.