TUSB1004IRNQT

ACTIVE

10 Gbps USB 3.2 4-channel adaptive linear redriver | RNQ | 40 | -40 to 85

ACTIVE Custom reel may be available
Same as: TUSB1004IRNQT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB1004IRNQR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RNQ) | 40
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TUSB1004

  • USB 3.2 5Gbps and 10Gbps support
    • Two independent USB 3.2 ports
  • Advanced USB power management
    • Active: 550mW (typical)
    • Disconnect: 1.7mW
    • Disabled (EN = L): 0.130mW
  • 16 EQ settings up to 12dB at 5GHz
  • Choice between adaptive or fixed receiver equalization for ports facing USB connector
  • Choice between linear or limited redriver for ports facing the system (SSRX1/2 transmitters)
  • Less than 1V VTX-CM and VRX-CM
  • Configuration through I2C or pin-strap
  • Selection between 1.8V or 3.3V I2C levels
  • Operates from a single 3.3V supply

Description for the TUSB1004

The TUSB1004 is a 10Gbps USB 3.2 quad channel linear redriver for USB Type-A applications. The TUSB1004 is intended to reside between a Host and a USB receptacle or between a USB device and a USB receptacle. The TUSB1004 supports both USB 3.2 Gen2 (10Gbps) and Gen1 (5Gbps) as well as USB 3.2 low power states (Disconnect, U1, U2, and U3).

The TUSB1004 incorporates an innovative, adaptive receiver equalization (AEQ) feature. The AEQ feature automatically determines what the best ISI compensation settings are between the TUSB1004 and USB device plugged into the USB connector resulting in improved interoperability.

The TUSB1004 operates from a single 3.3V supply and is available in a 40-pin WQFN package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB1004IRNQR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more