Home Interface USB ICs USB redrivers & multiplexers

TUSB1044A

ACTIVE

Product details

Type Redriver Function Type-C, USB 3.0 USB speed (Mbps) 10000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Reversible 4 Channel Linear Redriver, USB3 Features Multi-Protocol Bi-directional Linear Redriver Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 175 ESD HBM (typ) (kV) 5
Type Redriver Function Type-C, USB 3.0 USB speed (Mbps) 10000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Reversible 4 Channel Linear Redriver, USB3 Features Multi-Protocol Bi-directional Linear Redriver Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 175 ESD HBM (typ) (kV) 5
WQFN (RNQ) 40 24 mm² (6 mm × 4 mm)
  • Protocol agnostic reversible 4-channel linear redriver supporting up to 10Gbps
    • USB Type-C with USB 3.2 Gen 2 x2 and DisplayPort™ 2.1 as alternate mode
  • Supports processors with USB 3.2 and DisplayPort™ mux integrated for Type-C applications
  • Supports signal conditioning inside Type-C cable
  • Cross-point mux for SBU signals
  • Linear equalization up to 11dB at 4.05GHz
  • GPIO and I2C control for channel direction and equalization
  • Advanced power management by monitoring USB power states and snooping DP link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • Single 3.3V supply
  • Industrial temperature: –40°C to 85°C (TUSB1044AI)
  • Commercial temperature: 0°C to 70°C (TUSB1044A)
  • 6mm × 4mm, 0.4mm pitch, 40-pin QFN package
  • Protocol agnostic reversible 4-channel linear redriver supporting up to 10Gbps
    • USB Type-C with USB 3.2 Gen 2 x2 and DisplayPort™ 2.1 as alternate mode
  • Supports processors with USB 3.2 and DisplayPort™ mux integrated for Type-C applications
  • Supports signal conditioning inside Type-C cable
  • Cross-point mux for SBU signals
  • Linear equalization up to 11dB at 4.05GHz
  • GPIO and I2C control for channel direction and equalization
  • Advanced power management by monitoring USB power states and snooping DP link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • Single 3.3V supply
  • Industrial temperature: –40°C to 85°C (TUSB1044AI)
  • Commercial temperature: 0°C to 70°C (TUSB1044A)
  • 6mm × 4mm, 0.4mm pitch, 40-pin QFN package

The TUSB1044A is a USB Type-C Alt Mode redriver switch that supports data rates up to 10Gbps. This protocol-agnostic linear redriver can support USB Type-C Alt Mode interfaces including DisplayPort™.

The TUSB1044A provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3V supply and comes in a commercial and industrial temperature range.

All four lanes of the TUSB1044A are reversible and designed to make the device a versatile signal conditioner that can be used in many applications.

The TUSB1044A is a USB Type-C Alt Mode redriver switch that supports data rates up to 10Gbps. This protocol-agnostic linear redriver can support USB Type-C Alt Mode interfaces including DisplayPort™.

The TUSB1044A provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3V supply and comes in a commercial and industrial temperature range.

All four lanes of the TUSB1044A are reversible and designed to make the device a versatile signal conditioner that can be used in many applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TUSB1044A USB TYPE-C® 10Gbps Multi-Protocol Bidirectional Linear Redriver datasheet PDF | HTML Mar 18, 2025
Application note TUSB1044A New Features: USB3.2 GEN2x2 PDF | HTML Oct 10, 2025
Application note Implementing USB Type-C® Using TI's Portfolio PDF | HTML Sep 16, 2025
Certificate TUSB1044AEVM EU Declaration of Conformity (DoC) Mar 5, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1044AEVM — TUSB1044A evaluation module

The TUSB1044A is a USB Type-C® alt-mode redriver switch that supports data rates up to 10Gbps. This protocol-agnostic linear redriver can support USB Type-C alt-mode interfaces including DisplayPort™. The TUSB1044A also supports USB 3.2 data rates up to 20Gbps when operating in USB3.2 x2 mode.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos