Home Interface USB ICs USB redrivers & multiplexers

TUSB211A-Q1

ACTIVE

Automotive, USB 2.0 480Mbps high-speed signal conditioner

Product details

Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Ron (typ) (mΩ) 3500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Rating Automotive Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Ron (typ) (mΩ) 3500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Rating Automotive Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
X2QFN (RWB) 12 2.56 mm² (1.6 mm × 1.6 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 2: -40°C to 105°C
  • Wide supply voltage range: 2.3 – 6.5V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0, and BC 1.2
  • Support for low-speed, full-speed, and high-speed signaling
  • Host or device agnostic
  • Supports up to 5m cable length
    • Four selectable signal EQ (edge boost along with DC boost) settings through the external pull-down resistor values
  • Supports up to 10m cable length with two TUSB211A-Q1 devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • Pin compatible with TUSB211, 212, 214, 216, and 217A (3.3V)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 2: -40°C to 105°C
  • Wide supply voltage range: 2.3 – 6.5V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0, and BC 1.2
  • Support for low-speed, full-speed, and high-speed signaling
  • Host or device agnostic
  • Supports up to 5m cable length
    • Four selectable signal EQ (edge boost along with DC boost) settings through the external pull-down resistor values
  • Supports up to 10m cable length with two TUSB211A-Q1 devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • Pin compatible with TUSB211, 212, 214, 216, and 217A (3.3V)

The TUSB211A-Q1 is a third-generation USB™ 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB211A-Q1 leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.

In addition, the TUSB211A-Q1 includes a pre-equalization function to compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB211A-Q1.

The TUSB211A-Q1 improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB211A-Q1 helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB211A-Q1 is compatible with USB On-The-Go (OTG) and Battery Charging (BC) protocols.

The TUSB211A-Q1 is a third-generation USB™ 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB211A-Q1 leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.

In addition, the TUSB211A-Q1 includes a pre-equalization function to compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB211A-Q1.

The TUSB211A-Q1 improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB211A-Q1 helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB211A-Q1 is compatible with USB On-The-Go (OTG) and Battery Charging (BC) protocols.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TUSB211A-Q1 Automotive USB 2.0 480Mbps High-Speed Signal Conditioner datasheet PDF | HTML Jan 2, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB211RPTREVM — TUSB211 evaluation module

The TUSB211RPTR evaluation module (EVM) is designed to provide a simple means of demonstrating the signal conditioning capability of the TUSB211A. The EVM is preconfigured and connects the Type-B connector on the EVM to the Type-A receptacle found on a host PC with a standard USB cable; a USB (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos