Home Interface USB ICs USB redrivers & multiplexers

TUSB217A-Q1

ACTIVE

Product details

Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Features USB 2.0 Redriver with 5 Meter Cable Redriving Strength with CDP+DCP and Auto qualified Rating Automotive Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Features USB 2.0 Redriver with 5 Meter Cable Redriving Strength with CDP+DCP and Auto qualified Rating Automotive Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
X2QFN (RWB) 12 2.56 mm² (1.6 mm × 1.6 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 2: -40°C to 105°C TA
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for low-speed, full-speed, high-speed signaling
  • Integrated BC 1.2 Charging Downstream Port (CDP) and Dedicated Charging Port (DCP) controllers that dynamically changes per DCP/CDP pin
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal boost (edge boost along with DC boost) settings through the external pull-down resistor values
    • Three selectable RX equalization settings through the pull-up-or-down to compensate ISI jitter for high-loss applications
  • Supports up to 10-m cable length with two TUSB217A-Q1 devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • RWB is pin compatible with TUSB211/212/214/216
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 2: -40°C to 105°C TA
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for low-speed, full-speed, high-speed signaling
  • Integrated BC 1.2 Charging Downstream Port (CDP) and Dedicated Charging Port (DCP) controllers that dynamically changes per DCP/CDP pin
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal boost (edge boost along with DC boost) settings through the external pull-down resistor values
    • Three selectable RX equalization settings through the pull-up-or-down to compensate ISI jitter for high-loss applications
  • Supports up to 10-m cable length with two TUSB217A-Q1 devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • RWB is pin compatible with TUSB211/212/214/216

The TUSB217A-Q1 is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB217A-Q1 leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function. In addition, the TUSB217A-Q1 includes a pre-equalization function to improve the receiver sensitivity and compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB217A-Q1.

The TUSB217A-Q1 improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB217A-Q1 helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB217A-Q1 is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled through a control pin.

The TUSB217A-Q1 is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB217A-Q1 leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function. In addition, the TUSB217A-Q1 includes a pre-equalization function to improve the receiver sensitivity and compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB217A-Q1.

The TUSB217A-Q1 improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB217A-Q1 helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB217A-Q1 is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled through a control pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TUSB212-Q1 ACTIVE Automotive USB 2.0 high speed signal conditioner with DC boost with flow thru packaging Second generation with a shorter cable application, and no CDP
TUSB216-Q1 ACTIVE USB 2.0 high speed signal conditioner with battery charging 1.2 controller Third generation commercial option
TUSB214-Q1 ACTIVE Automotive USB 2.0 high speed signal conditioner with DC boost and integrated CDP Second generation with a shorter cable application
TUSB217-Q1 ACTIVE Automotive USB 2.0 high speed signal conditioner with DC boost, integrated CDP, wide supply Third generation with DCP/CDP control

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TUSB217A-Q1 USB 2.0 High-Speed Signal Conditioner With DCP and CDP Controllers datasheet PDF | HTML Oct 8, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB217AEVM-BC — TUSB217A USB 2.0 high-speed signal conditioner with battery charging evaluation module

The TUSB217AEVM-BC evaluation module can be used to evaluate the signal conditioning abilities of the TUSB217A device for various applications
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos