TUSB3410IRHBT

ACTIVE

UART, I2C and IrDA serial port to USB bridge | RHB | 32 | -40 to 85

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB3410IRHB ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TUSB3410IRHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TUSB3410

  • Fully Compliant With USB 2.0 Full-Speed Specifications: TID#40340262
  • Supports 12-Mbps USB Data Rate (Full Speed)
  • Supports USB Suspend, Resume, and Remote Wake-Up Operations
  • Configurable to Bus-Powered and Self-Powered Operation
  • Supports a Total of Three Input and Three Output (Interrupt, Bulk) Endpoints
  • Integrated 8052 Microcontroller With:
    • 256 × 8 RAM for Internal Data
    • 10K × 8 ROM (With USB and I2C Bootloader)
    • 16K × 8 RAM for Code Space Loadable From Host or I2C Port
    • 2K × 8 Shared RAM Used for Data Buffers and Endpoint Descriptor Blocks (EDBs)
    • Master I2C Controller for EEPROM Device Access
    • MCU Operates at 24 MHz, Providing 2-MIPS Operation
    • 128-ms Watchdog Timer
  • Enhanced UART Features:
    • Software and Hardware Flow Control
    • Automatic RS-485 Bus Transceiver Control, With and Without Echo
    • Selectable IrDA Mode for Up to 115.2-kbps Transfer
    • Software-Selectable Baud Rate From 50 BPS to 921.6 kbps
    • Programmable Serial-Interface Characteristics
      • 5-, 6-, 7-, or 8-Bit Characters
      • Even, Odd, or No Parity-bit Generation and Detection
      • 1-, 1.5-, or 2-Stop Bit Generation
    • Line Break Generation and Detection
    • Internal Test and Loopback Capabilities
    • Modem Control Functions (CTS, RTS, DSR, RI and DCD)
    • Internal Diagnostic Capability
      • Loopback Control for Communications
        Link-Fault Isolation
      • Break, Parity, Overrun, Framing-Error Simulation

Description for the TUSB3410

The TUSB3410 device provides bridging between a USB port and an enhanced UART serial port. The device contains an 8052 microcontroller unit (MCU) with 16KB of RAM that can be loaded from the host or from the external onboard memory through an I2C. The device also contains 10KB of ROM that allows the MCU to configure the USB port at boot time. The ROM code also contains an I2C bootloader. All device functions (such as the USB command decoding, UART setup, and error reporting) are managed by the internal MCU firmware in unison with the PC host.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB3410IRHB ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TUSB3410IRHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more