TUSB9261IPAPRQ1

ACTIVE

Automotive 2nd Generation SuperSpeed USB 3.0 to Serial ATA Bridge | PAP | 64 | -40 to 85

ACTIVE Custom reel may be available
Same as: TUSB9261IPAPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB9261IPAPQ1 ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the TUSB9261-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Exceptions:
    • Device CDM ESD Classification Level C3
  • Ideal for bridging Serial ATA (SATA) Devices, Such
    as Hard Disk Drives (HDD), Solid State Drives (SSD),
    or Optical Drives (OD) to Universal Serial Bus (USB)
  • USB Interface
    • Integrated Transceiver Supports SS/HS/FS Signaling
    • Best in Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP) for HDD and SSD
      • USB Mass Storage Class Bulk-Only Transport (BOT)
        Including Support for Error Conditions Per the
        13 Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB Using a TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6 Supporting gen1 and
      gen2 Data Rates
    • Supports hot plug
    • Supports Mass-Storage Devices Compatible with the ATA/ATAPI-8
      Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded From EEPROM Via SPI Interface
    • Two Additional SPI Port Chip Selects for Peripheral Connection
    • Up to 5 GPIOs for End-User Configuration via HID
    • Serial Communications Interface for Debug (UART)
  • General Features
    • Integrated Spread Spectrum Clock Generation Enables Operation
      from a Single Low Cost Crystal or Clock Oscillator
      • Supports 20, 25, 30 or 40 MHz
    • JTAG Interface for IEEE1149.1 and IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS Compliant Package (PAP)

Description for the TUSB9261-Q1

The TUSB9261-Q1 is an ARM cortex M3 microcontroller based Universal Serial Bus (USB) 3.0 to Serial ATA (SATA) bridge. It provides the necessary hardware and firmware to implement a USB Attached SCSI Protocol (UASP) compliant mass storage device suitable for bridging SATA compatible hard disk drives (HDD) and solid state disk drives (SSD) to a USB 3.0 bus. The firmware also implements the mass storage class bulk-only transport (BOT) for bridging optical drives and other compatible SATA devices to the USB bus. In addition to UASP and BOT support,a USB human interface device (HID) interfaces is supported for control of the general purpose input/ouput (GPIO). The SATA interface supports gen1 (1.5-Gbps) and gen2 (3.0-Gbps) for cable lengths up to 2 meters.

The device is available in a 64-pin HTQFP package and is designed for operation over the industrial temperature range of –40°C to 85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB9261IPAPQ1 ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more