UA9636A

ACTIVE

Product details

Drivers per package 2 Receivers per package 0 Logic voltage (min) (V) 12 Data rate (max) (Mbps) 0.007 Main supply voltage (nom) (V) 12 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 5.4
Drivers per package 2 Receivers per package 0 Logic voltage (min) (V) 12 Data rate (max) (Mbps) 0.007 Main supply voltage (nom) (V) 12 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 5.4
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Meets or Exceeds the Requirements of ANSI Standards EIA/TIA-423-B and -232-E and ITU Recommendations V.10 and V.28
  • Output Slew Rate Control
  • Output Short-Circuit-Current Limiting
  • Wide Supply Voltage Range
  • 8-Pin Package
  • Designed to Be Interchangeable With National DS9636A
  • Meets or Exceeds the Requirements of ANSI Standards EIA/TIA-423-B and -232-E and ITU Recommendations V.10 and V.28
  • Output Slew Rate Control
  • Output Short-Circuit-Current Limiting
  • Wide Supply Voltage Range
  • 8-Pin Package
  • Designed to Be Interchangeable With National DS9636A

The uA9636AC is a dual, single-ended line driver designed to meet ANSI Standards EIA/TIA-423-B and EIA/TIA-232-E and ITU Recommendations V.10 and V.28. The slew rates of both amplifiers are controlled by a single external resistor, R(WS), connected between the wave-shape-control (W-S) terminal and GND. Output current limiting is provided. Inputs are compatible with TTL and CMOS and are diode protected against negative transients. This device operates from ±12 V and is supplied in an 8-pin package.

The uA9636AC is characterized for operation from 0°C to 70°C.

The uA9636AC is a dual, single-ended line driver designed to meet ANSI Standards EIA/TIA-423-B and EIA/TIA-232-E and ITU Recommendations V.10 and V.28. The slew rates of both amplifiers are controlled by a single external resistor, R(WS), connected between the wave-shape-control (W-S) terminal and GND. Output current limiting is provided. Inputs are compatible with TTL and CMOS and are diode protected against negative transients. This device operates from ±12 V and is supplied in an 8-pin package.

The uA9636AC is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TRS3232E ACTIVE 3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection Faster data rate, improved IEC ESD and wider operating temperature range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual Line Driver With Adjustable Slew Rate datasheet (Rev. B) May 1, 1995

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​