TIDA-011012

TIDA-011012

Design files

Overview

This design implements a three-phase solid-state transformer (SST) based on a silicon carbide (SiC) power module. Using a modular architecture allows for stacking multiple converter submodules in series to meet medium-voltage grid requirements. Using fast switching SiC devices enables the DC/AC stage to switch at 10kHz and the dual active bridge (DAB) isolation stage at 100kHz, which reduces the size of the high-frequency magnetic components and increases the overall power density. Inter-module communication provide the high isolation voltage levels required in medium-voltage end equipment. The cascaded topology distributes the grid voltage evenly across submodules, allowing the use of standard lower-voltage rated SiC devices while maintaining full medium-voltage operation.

Features
  • 50kW rated reference design with modular and scalable architecture.
  • Medium-voltage DC link rated at 2.2kV, low voltage DC link at 1.5kV.
  • SiC power module based H-Bridge converter on the medium-voltage side.
  • Dual active bridge (DAB) for isolated DC/DC conversion stage switching at 100kHz.
  • DC/AC converter switching at 10kHz in unipolar mode.
  • Fiber optic communication between submodules providing the required isolation voltage.
  • Bidirectional power flow capability supporting gridto-storage and storage-to-grid operation.
  • Single module dimensions: 850mm × 300mm × 80mm.
Output voltage options TIDA-011012.1 TIDA-011012.2 TIDA-011012.3 TIDA-011012.4
Vin (Min) (V) 800 1800 1300 2200
Vin (Max) (V) 1300 2200 1500 2200
Vout (Nom) (V) 2200 1500 2200 1300
Iout (Max) (A) 23 33 23 63
Output Power (W) 50600 49500 50600 81900
Isolated/Non-Isolated Non-Isolated Isolated Isolated Non-Isolated
Input Type AC DC DC DC
Topology Boost- PFC Full Bridge- Phase Shifted Full Bridge- Phase Shifted Buck- PFC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDME75.ZIP (820 KB)

Detailed overview of design layout for component placement

TIDME77.ZIP (339 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME76.ZIP (55190 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGY1.ZIP (2591 KB)

Design file that contains information on physical board layer of design PCB

TIDME74.ZIP (6425 KB)

PCB layer plot file used for generating PCB design layout

TIDME73.ZIP (1771 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Hall-effect current sensors

TMCS1133 — 80ARMS 1MHz Hall-effect current sensor with AFR and ALERT

Data sheet: PDF | HTML
Isolated ADCs

AMC0306M05 — Precision ±50mV input reinforced isolated delta-sigma modulator

Data sheet: PDF | HTML
Isolated ADCs

AMC1336 — ±1-V input, precision voltage sensing reinforced isolated modulator

Data sheet: PDF | HTML
Isolated comparators

AMC23C12 — Fast-response, reinforced, isolated window comparator with adjustable threshold and latch function

Data sheet: PDF | HTML
Isolated gate drivers

UCC218915-Q1 — Automotive ±2.8A single-channel isolated pre-driver with split outputs, DESAT plus fault reporting

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC33421 — 5V/5V, 1.5W, 5kVrms isolated DC-DC module with integrated transformer

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC35131-Q1 — Automotive, 2W, 5.5V-to-20V VIN, regulated 5kVRMS isolated DC-DC module with integrated transformer

Data sheet: PDF | HTML
Isolated temperature sensors

ISOTMP35 — 1.2°C basic isolated temperature sensor with 10mV/°C analog output

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28P650DK — C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES

Data sheet: PDF | HTML

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos