XIO2001IPNP

ACTIVE

PCI Express® (PCIe®) to PCI bus translation bridge | PNP | 128 | -40 to 85

Same as: XIO2001IPNP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PNP) | 128
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TIW TRAY

Features for the XIO2001

  • Full ×1 PCI Express™ Throughput
  • Fully Compliant With PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0
  • Fully Compliant With PCI Express Base Specification, Revision 2.0
  • Fully Compliant With PCI Local Bus Specification, Revision 2.3
  • PCI Express Advanced Error Reporting Capability Including ECRC Support
  • Support for D1, D2, D3hot, and D3cold
  • Active-State Link Power Management Saves Power When Packet Activity on the PCI Express Link is Idle, Using Both L0s and L1 States
  • Wake Event and Beacon Support
  • Error Forwarding Including PCI Express Data Poisoning and PCI Bus Parity Errors
  • Uses 100-MHz Differential PCI Express Common Reference Clock or 125-MHz Single-Ended, Reference Clock
  • Optional Spread Spectrum Reference Clock is Supported
  • Robust Pipeline Architecture to Minimize Transaction Latency
  • Full PCI Local Bus 66-MHz/32-Bit Throughput
  • Support for Six Subordinate PCI Bus Masters with Internal Configurable, 2-Level Prioritization Scheme
  • Internal PCI Arbiter Supporting Up to 6 External PCI Masters
  • Advanced PCI Express Message Signaled Interrupt Generation for Serial IRQ Interrupts
  • External PCI Bus Arbiter Option
  • PCI Bus LOCK Support
  • JTAG/BS for Production Test
  • PCI-Express CLKREQ Support
  • Clock Run and Power Override Support
  • Six Buffered PCI Clock Outputs (25 MHz, 33 MHz, 50 MHz, or 66 MHz)
  • PCI Bus Interface 3.3-V and 5.0-V (25 MHz or 33 MHz only at 5.0 V) Tolerance Options
  • Integrated AUX Power Switch Drains VAUX Power Only When Main Power Is Off
  • Five 3.3-V, Multifunction, General-Purpose I/O Terminals
  • Memory-Mapped EEPROM Serial-Bus Controller Supporting PCI Express Power Budget/Limit Extensions for Add-In Cards
  • Compact Footprint, Lead-Free 144-Ball, ZAJ nFBGA, Lead-Free 169-Ball ZWS nFBGA, and PowerPad™ HTQFP 128-Pin PNP Package

Description for the XIO2001

The XIO2001 is a single-function PCI Express to PCI translation bridge that is fully compliant to the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. For downstream traffic, the bridge simultaneously supports up to eight posted and four non-posted transactions. For upstream traffic, up to six posted and four non-posted transactions are simultaneously supported.

The PCI Express interface is fully compliant to the PCI Express Base Specification, Revision 2.0.

The PCI Express interface supports a ×1 link operating at full 250 MB/s packet throughput in each direction simultaneously. Also, the bridge supports the advanced error reporting including extended CRC (ECRC) as defined in the PCI Express Base Specification. Supplemental firmware or software is required to fully use both of these features.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more