Home Energiemanagement DC/DC-Schaltregler DC/DC-Wandler
NEU

TPS562242B

AKTIV

Produktdetails

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 95
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Configured for a wide range of applications
    • 3V to 17V input voltage range
    • 0.6V to 10V output voltage range
    • 0.6V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0mΩ and 24.3mΩ MOSFETs
    • 100µA low quiescent current
    • 1.2MHz switching frequency
    • Maximum 95% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPS562242B, TPS563242 Eco-mode, TPS563247 FCCM mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Supports start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6mm × 1.6mm SOT-563 package
  • Create a custom design using the TPS56x24x with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3V to 17V input voltage range
    • 0.6V to 10V output voltage range
    • 0.6V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0mΩ and 24.3mΩ MOSFETs
    • 100µA low quiescent current
    • 1.2MHz switching frequency
    • Maximum 95% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPS562242B, TPS563242 Eco-mode, TPS563247 FCCM mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Supports start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6mm × 1.6mm SOT-563 package
  • Create a custom design using the TPS56x24x with the WEBENCH Power Designer

The TPS56x24x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3V to 17V and supports up to 2A (TPS562242B), 3A (TPS563242, TPS563247) continuous current at output voltages between 0.6V and 10V.

The TPS56x24x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

The TPS562242B and TPS563242 operate in Eco-mode, which maintains high efficiency during light loading. The TPS563247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The devices integrate complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6mm × 1.6mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

The TPS56x24x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3V to 17V and supports up to 2A (TPS562242B), 3A (TPS563242, TPS563247) continuous current at output voltages between 0.6V and 10V.

The TPS56x24x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

The TPS562242B and TPS563242 operate in Eco-mode, which maintains high efficiency during light loading. The TPS563247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The devices integrate complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6mm × 1.6mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TPS56x24x 3V to 17V Input, 2A/3A , Synchronous Buck Converters in SOT-563 Package datasheet PDF | HTML 13.02.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOT-5X3 (DRL) 6 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos