Home Energiemanagement Leistungsstufen Galliumnitrid (GaN)-Leistungsstufen
NEU

TPS7H6200-SEP

VORSCHAU

Produktdetails

VDS (max) (V) 17 RDS(on) (mΩ) 1000, 3000 ID (max) (A) 52 Features Half-bridge, Integrated Current Sensing, Integrated bootstrap diode, Over Temperature Protection, current limiting Rating Space Operating temperature range (°C) -55 to 125
VDS (max) (V) 17 RDS(on) (mΩ) 1000, 3000 ID (max) (A) 52 Features Half-bridge, Integrated Current Sensing, Integrated bootstrap diode, Over Temperature Protection, current limiting Rating Space Operating temperature range (°C) -55 to 125
WQFN-FCRLF (VEJ) 49 36 mm² (6 mm × 6 mm)
  • Total ionizing dose (TID) characterized up to 50krad(Si)
  • Destructive Single Event Effects (DSEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer LET = 43MeV⋅cm2/mg
  • Single Event Effects characterized
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 43MeV⋅cm2/mg
  • Available in military (–55°C to 125°C) temperature
  • 3.2mΩ (typ) high side FET RDSON, 1mΩ low side FET RDSON
  • High efficiency (VPVIN = 12V, VVOUT = 0.8V, fSW = 500kHz, TA =25°C, L = 200nH, DCR = 180mΩ):
    • η = 89.6% at 20A
    • η = 87.2% at 40A
    • η = 84.9% at 52A
  • 52A maximum continuous current
  • Integrated low-side current sense
    • Total RSS accuracy of 14.5% for nominal load currents greater than 40A
  • Fault pin indicator for overcurrent, overtemperature, or UVLO detection
  • DrMOS 3.3V and 5V PWM input signal compatibility
  • Integrated overtemperature and overcurrent protection
  • Total ionizing dose (TID) characterized up to 50krad(Si)
  • Destructive Single Event Effects (DSEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer LET = 43MeV⋅cm2/mg
  • Single Event Effects characterized
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 43MeV⋅cm2/mg
  • Available in military (–55°C to 125°C) temperature
  • 3.2mΩ (typ) high side FET RDSON, 1mΩ low side FET RDSON
  • High efficiency (VPVIN = 12V, VVOUT = 0.8V, fSW = 500kHz, TA =25°C, L = 200nH, DCR = 180mΩ):
    • η = 89.6% at 20A
    • η = 87.2% at 40A
    • η = 84.9% at 52A
  • 52A maximum continuous current
  • Integrated low-side current sense
    • Total RSS accuracy of 14.5% for nominal load currents greater than 40A
  • Fault pin indicator for overcurrent, overtemperature, or UVLO detection
  • DrMOS 3.3V and 5V PWM input signal compatibility
  • Integrated overtemperature and overcurrent protection

The TPS7H6200-SEP is a 15V e-mode GaN power-FET with integrated gate driver featuring tri-state PWM compatibility, integrated low side current sense, overtemperature protection, and overcurrent protection.

The GaN FET half-bridge die combines the high-side and low-side GaN FETs on one substrate, minimizing parasitic inductance. The device is asymmetrically sized for point-of-load voltage conversion, 1mΩ on the low side and 3mΩ on the high side, optimizing performance and efficiency for typical input to output conversion ratios. As a result, the TPS7H6200-SEP can achieve efficiencies exceeding 89.6% at a typical load of 20A.

The TPS7H6200-SEP is a 15V e-mode GaN power-FET with integrated gate driver featuring tri-state PWM compatibility, integrated low side current sense, overtemperature protection, and overcurrent protection.

The GaN FET half-bridge die combines the high-side and low-side GaN FETs on one substrate, minimizing parasitic inductance. The device is asymmetrically sized for point-of-load voltage conversion, 1mΩ on the low side and 3mΩ on the high side, optimizing performance and efficiency for typical input to output conversion ratios. As a result, the TPS7H6200-SEP can achieve efficiencies exceeding 89.6% at a typical load of 20A.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TPS7H6200-SEP Radiation-Tolerant 52A GaN Half-Bridge Power Stage with Low-Side Current Sense datasheet PDF | HTML 23.09.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TPS7H5101EVM — TPS7H5101-SEP – Evaluierungsmodul

Das TPS7H5101-SEP-Evaluierungsmodul (EVM) ist ein zweiphasiger D-CAP+™-Abwärtswandler, der für Hochstromlasten bei niedrigen Ausgangsspannungen ausgelegt ist. Der Controller ist für 80 A bei 0,8 V für die Point-of-Load-Stromversorgung optimiert und verwendet zwei TPS7H6200-SEP-Bausteine zur (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
WQFN-FCRLF (VEJ) 49 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos