NEU

TPUL2T122

AKTIV

Konfigurierbarer, monostabiler 2-Kanal-RC-Impulsgenerator, TTL-Eingänge

Produktdetails

Number of channels 2 Technology family TPUL Time delay (s) 59.4us - 9011s Input type Schmitt-Trigger, TTL-Compatible CMOS Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 2 Technology family TPUL Time delay (s) 59.4us - 9011s Input type Schmitt-Trigger, TTL-Compatible CMOS Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Catalog
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • RC configurable from 59.4µs to 9011s (VCC = 3.3V)
  • For longer pulse widths, TI recommends TPUL2T323
  • 10% maximum pulse width variation
  • Wide operating range from 1.5V to 5.5V
  • Inputs accept voltages up to 5.5V
  • Schmitt-trigger architecture on all inputs
  • Single-supply voltage translator (refer to Reduced Input Threshold Voltage):
    • Up translation:
      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:
      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • RC configurable from 59.4µs to 9011s (VCC = 3.3V)
  • For longer pulse widths, TI recommends TPUL2T323
  • 10% maximum pulse width variation
  • Wide operating range from 1.5V to 5.5V
  • Inputs accept voltages up to 5.5V
  • Schmitt-trigger architecture on all inputs
  • Single-supply voltage translator (refer to Reduced Input Threshold Voltage):
    • Up translation:
      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:
      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V

The TPUL2T122x devices contain two independent RC configurable retriggerable monostable multivibrators designed for operation from 1.5V to 5.5V. The output pulse duration is configured by selecting external resistance and capacitance values with an approximate output pulse width of two ≅ R × C.

The TPUL2T122x devices feature two trigger inputs, allowing for rising edge (T) and falling edge (T) triggers. Each channel also includes a clear input (CLR) that can be used asynchronously to stop an active output pulse. All inputs include Schmitt-trigger architecture to allow for slow input transition rates and improve noise immunity.

The TPUL2T122x devices contain two independent RC configurable retriggerable monostable multivibrators designed for operation from 1.5V to 5.5V. The output pulse duration is configured by selecting external resistance and capacitance values with an approximate output pulse width of two ≅ R × C.

The TPUL2T122x devices feature two trigger inputs, allowing for rising edge (T) and falling edge (T) triggers. Each channel also includes a clear input (CLR) that can be used asynchronously to stop an active output pulse. All inputs include Schmitt-trigger architecture to allow for slow input transition rates and improve noise immunity.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TPUL2T122 and TPUL2T122A Dual RC-Timed Retriggerable Monostable Multivibrators With TTL-Compatible Inputs datasheet PDF | HTML 27.03.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

14-24-LOGIC-EVM — Generisches Logikprodukt-Evaluierungsmodul für 14-polige bis 24-polige D-, DB-, DGV-, DW-, DYY-, NS-

Das 14-24-LOGIC-EVM-Evaluierungsmodul (EVM) ist für die Unterstützung aller Logikgeräte konzipiert, die sich in einem 14-Pin- bis 24-Pin-D-, DW-, DB-, NS-, PW-, DYY- oder DGV-Gehäuse befinden.

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

14-24-NL-LOGIC-EVM — Generisches Logikprodukt-Evaluierungsmodul für 14- bis 24-polige bleifreie Gehäuse

14-24-NL-LOGIC-EVM ist ein flexibles Evaluierungsmodul (EVM), das alle Logik- oder Übersetzungsbausteine mit einem 14- bis 24-poligen BQA-, BQB-, RGY-, RSV-, RJW- oder RHL-Gehäuse unterstützt.

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Berechnungstool

TPUL-KFACTOR-CALC — TPUL Pulse Width and K-Factor Calculator

The calculator utilizes multi-variable linear interpolation across voltage, temperature, and component variations to accelerate configuration of TPUL family monostable multivibrator devices for any application.
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (D) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos