ADS1281

ACTIVO

Detalles del producto

Resolution (Bits) 31 Sample rate (max) (ksps) 4 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 12 Analog supply voltage (min) (V) 0 Analog supply voltage (max) (V) 5 SNR (dB) 130 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 31 Sample rate (max) (ksps) 4 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 12 Analog supply voltage (min) (V) 0 Analog supply voltage (max) (V) 5 SNR (dB) 130 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • High Resolution:
    • 130dB SNR (250SPS)
    • 127dB SNR (500SPS)
  • High Accuracy:
    • THD: –122dB (typ), –115dB (max)
    • INL: 0.6ppm
  • Inherently Stable Modulator with Fast Responding Over-Range Detection
  • Flexible Digital Filter:
    • Sinc + FIR + IIR (Selectable)
    • Linear or Minimum Phase Response
    • Programmable High-Pass Filter
    • Selectable FIR Data Rates:
      • 250SPS to 4kSPS
  • Filter Bypass Option
  • Low Power Consumption:
    • Operating: 12mW
    • Shutdown: 10µW
  • Calibration Engine for Offset and
    Gain Correction
  • SYNC Input
  • Analog Supply:
    • Unipolar (+5V) or Bipolar (±2.5V)
  • Digital Supply: 1.8V to 3.3V
  • APPLICATIONS
    • Energy Exploration
    • Seismic Monitoring
    • High-Accuracy Instrumentation

All other trademarks are the property of their respective owners

  • High Resolution:
    • 130dB SNR (250SPS)
    • 127dB SNR (500SPS)
  • High Accuracy:
    • THD: –122dB (typ), –115dB (max)
    • INL: 0.6ppm
  • Inherently Stable Modulator with Fast Responding Over-Range Detection
  • Flexible Digital Filter:
    • Sinc + FIR + IIR (Selectable)
    • Linear or Minimum Phase Response
    • Programmable High-Pass Filter
    • Selectable FIR Data Rates:
      • 250SPS to 4kSPS
  • Filter Bypass Option
  • Low Power Consumption:
    • Operating: 12mW
    • Shutdown: 10µW
  • Calibration Engine for Offset and
    Gain Correction
  • SYNC Input
  • Analog Supply:
    • Unipolar (+5V) or Bipolar (±2.5V)
  • Digital Supply: 1.8V to 3.3V
  • APPLICATIONS
    • Energy Exploration
    • Seismic Monitoring
    • High-Accuracy Instrumentation

All other trademarks are the property of their respective owners

The ADS1281 is an extremely high-performance, single-chip analog-to-digital converter (ADC) designed for the demanding needs of energy exploration and seismic monitoring environments. The single-chip design promotes board area savings for improvements in high-density applications.

The converter uses a fourth-order, inherently stable, delta-sigma () modulator that provides outstanding noise and linearity performance. The modulator is used either in conjunction with the on-chip digital filter, or can be bypassed for use with post-processing filters.

The digital filter consists of sinc and finite impulse response (FIR) low-pass stages followed by an infinite impulse response (IIR) high-pass filter (HPF) stage. Selectable decimation provides data rates from 250 to 4000 samples per second (SPS). The FIR low-pass stage provides both linear and minimum phase response. The HPF features an adjustable corner frequency. On-chip gain and offset scaling registers support system calibration.

The synchronization input (SYNC) can be used to synchronize the conversions of multiple ADS1281s. The SYNC input also accepts a clock input for continuous alignment of conversions from an external source.

Together, the modulator and filter dissipate only 12mW. The ADS1281 is available in a compact TSSOP-24 package and is fully specified from –40°C to +85°C, with a maximum operating range to +125°C.

The ADS1281 is an extremely high-performance, single-chip analog-to-digital converter (ADC) designed for the demanding needs of energy exploration and seismic monitoring environments. The single-chip design promotes board area savings for improvements in high-density applications.

The converter uses a fourth-order, inherently stable, delta-sigma () modulator that provides outstanding noise and linearity performance. The modulator is used either in conjunction with the on-chip digital filter, or can be bypassed for use with post-processing filters.

The digital filter consists of sinc and finite impulse response (FIR) low-pass stages followed by an infinite impulse response (IIR) high-pass filter (HPF) stage. Selectable decimation provides data rates from 250 to 4000 samples per second (SPS). The FIR low-pass stage provides both linear and minimum phase response. The HPF features an adjustable corner frequency. On-chip gain and offset scaling registers support system calibration.

The synchronization input (SYNC) can be used to synchronize the conversions of multiple ADS1281s. The SYNC input also accepts a clock input for continuous alignment of conversions from an external source.

Together, the modulator and filter dissipate only 12mW. The ADS1281 is available in a compact TSSOP-24 package and is fully specified from –40°C to +85°C, with a maximum operating range to +125°C.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 4
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos High-Resolution A/D Converter datasheet (Rev. D) 1/06/2010
Nota sobre la aplicación Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18/03/2024
Nota sobre la aplicación Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29/03/2023
Libro electrónico Fundamentals of Precision ADC Noise Analysis (Rev. A) 19/06/2020

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Modelo de simulación

ADS1281 IBIS Model

SBAM109.ZIP (77 KB) - Modelo IBIS
Productos y hardware compatibles
Herramienta de cálculo

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

La calculadora del ingeniero analógico está diseñada para acelerar muchos de los cálculos repetitivos que los ingenieros de diseño de circuitos analógicos utilizan de forma habitual. Esta herramienta para PC proporciona una interfaz gráfica con una lista de varios cálculos comunes que van desde el (...)

Productos y hardware compatibles
Herramienta de diseño

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
TSSOP (PW) 24 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos