AM3874

ACTIVO

Detalles del producto

CPU 1 Arm Cortex-A8 Frequency (MHz) 1000 Graphics acceleration 1 3D Display type 1 HDMI, 2 LCD Protocols Ethernet PCIe 1 PCIe Gen 2 Operating system Linux, RTOS Security Cryptographic acceleration Rating Catalog Operating temperature range (°C) -40 to 105
CPU 1 Arm Cortex-A8 Frequency (MHz) 1000 Graphics acceleration 1 3D Display type 1 HDMI, 2 LCD Protocols Ethernet PCIe 1 PCIe Gen 2 Operating system Linux, RTOS Security Cryptographic acceleration Rating Catalog Operating temperature range (°C) -40 to 105
FCBGA (CYE) 684 529 mm² (23 mm × 23 mm)
  • High-Performance Sitara™ ARM® Processors
    • ARM Cortex®-A8 Core
      • ARMv7 Architecture
        • In-Order, Dual-Issue, Superscalar Processor Core
        • Neon™ Multimedia Architecture
        • Supports Integer and Floating Point
        • Jazelle® RCT Execution Environment
    • ARM Cortex-A8 Memory Architecture
      • 32KB of Instruction and Data Caches
      • 512KB of L2 Cache
      • 64KB of RAM, 48KB of Boot ROM
    • 128KB of On-Chip Memory Controller (OCMC) RAM
    • Imaging Subsystem (ISS)
      • Camera Sensor Connection
        • Parallel Connection for Raw (up to 16-Bit) and BT.656 or BT.1120 (8- and 16-Bit)
      • Image Sensor Interface (ISIF) for Handling Image and Video Data From the Camera Sensor
      • Resizer
        • Resizing Image and Video From 1/16x to 8x
        • Generating Two Different Resizing Outputs Concurrently
    • Media Controller
      • Controls the HDVPSS and ISS
    • SGX530 3D Graphics Engine
      • Delivers up to 25 MPoly/sec
      • Universal Scalable Shader Engine (USSE™)
      • Direct3D Mobile, OpenGLES 1.1 and 2.0, OpenVG 1.0, OpenMax API Support
      • Advanced Geometry DMA-Driven Operation
      • Programmable HQ Image Anti-Aliasing
    • Endianness
      • ARM Instructions and Data – Little Endian
    • HD Video Processing Subsystem (HDVPSS)
      • Two 165-MHz, 2-channel HD Video Capture Modules
        • One 16- or 24-Bit Input or Dual 8-Bit SD Input Channels
        • One 8-, 16-, or 24-Bit Input and One 8-Bit Only Input Channels
      • Two 165-MHz HD Video Display Outputs
        • One 16-, 24-, or 30-Bit Output and One 16- or 24-Bit Output
      • Composite or S-Video Analog Output
      • Macrovision® Support Available
      • Digital HDMI 1.3 Transmitter With Integrated PHY
      • Advanced Video Processing Features Such as Scan, Format, Rate Conversion
      • Three Graphics Layers and Compositors
    • Dual 32-Bit DDR2/DDR3 SDRAM Interfaces
      • Supports up to DDR2-800 and DDR3-1066
      • Up to Eight x 8 Devices Comprise 2GB of the Total Address Space
      • Dynamic Memory Manager (DMM)
        • Programmable Multizone Memory Mapping and Interleaving
        • Enables Efficient 2D Block Accesses
        • Supports Tiled Objects in 0°, 90°, 180°, or 270° Orientation and Mirroring
        • Optimizes Interlaced Accesses
    • General-Purpose Memory Controller (GPMC)
      • 8- or 16-Bit Multiplexed Address and Data Bus
      • 512MB of Address Space Divided Among up to 8 Chip Selects
      • Glueless Interface to NOR Flash, NAND Flash (BCH/Hamming Error Code Detection), SRAM and Pseudo-SRAM
      • Error Locator Module (ELM) Outside of GPMC to Provide up to 16-Bit or 512-Byte Hardware ECC for NAND
      • Flexible Asynchronous Protocol Control for Interface to FPGA, CPLD, ASICs, and so Forth
    • Enhanced Direct Memory Access (EDMA) Controller
      • Four Transfer Controllers
      • 64 Independent DMA Channels and 8 Independent QDMA Channels
    • Dual-Port Ethernet (10/100/1000 Mbps) With Optional Switch
      • IEEE 802.3 Compliant (3.3-V I/O Only)
      • MII/RMII/GMII/RGMII Media Independent Interfaces
      • Management Data I/O (MDIO) Module
      • Reset Isolation
      • IEEE 1588 Time-Stamping and Industrial Ethernet Protocols
    • Dual USB 2.0 Ports With Integrated PHYs
      • USB2.0 High- and Full-Speed Clients
      • USB2.0 High-, Full-, and Low-Speed Hosts, or OTG
      • Supports End-point 0–15
    • One PCI-Express 2.0 Port With Integrated PHY
      • Single Port With One Lane at 5.0 GT/s
      • Configurable as Root Complex or End-point
    • Eight 32-Bit General-Purpose Timers (Timer1–Timer8)
    • One System Watchdog Timer (WDT0)
    • Six Configurable UART/IrDA/CIR Modules
      • UART0 With Modem Control Signals
      • Supports up to 3.6864 Mbps UART0/1/2
      • Supports up to 12 Mbps UART3/4/5
      • SIR, MIR, FIR (4.0 MBAUD), and CIR
    • Four Serial Peripheral Interfaces (SPIs) (up to
      48 MHz)
      • Each With Four Chip Selects
    • Three MMC/SD/SDIO Serial Interfaces (up to
      48 MHz)
      • Three Supporting up to 1-, 4-, or 8-Bit Modes
    • Dual Controller Area Network (DCAN) Modules
      • CAN Version 2 Part A, B
    • Four Inter-Integrated Circuit (I2C Bus) Ports
    • Six Multichannel Audio Serial Ports (McASPs)
      • Dual 10 Serializer Transmit and Receive Ports
      • Quad Four Serializer Transmit and Receive Ports
      • DIT-Capable For S/PDIF (All Ports)
    • Multichannel Buffered Serial Port (McBSP)
      • Transmit and Receive Clocks up to 48 MHz
      • Two Clock Zones and Two Serial Data Pins
      • Supports TDM, I2S, and Similar Formats
    • Serial ATA (SATA) 3.0 Gbps Controller With Integrated PHY
      • Direct Interface to One Hard Disk Drive
      • Hardware-Assisted Native Command Queuing (NCQ) from up to 32 Entries
      • Supports Port Multiplier and Command-Based Switching
    • Real-Time Clock (RTC)
      • One-Time or Periodic Interrupt Generation
    • Up to 128 General-Purpose I/O (GPIO) Pins
    • One Spin Lock Module With up to 128 Hardware Semaphores
    • One Mailbox Module With 12 Mailboxes
    • On-Chip ARM ROM Bootloader (RBL)
    • Power, Reset, and Clock Management
      • Multiple Independent Core Power Domains
      • Multiple Independent Core Voltage Domains
      • Support for Three Operating Points (OPP100, OPP120, OPP166) per Voltage Domain
      • Clock Enable and Disable Control for Subsystems and Peripherals
    • 32KB of Embedded Trace Buffer (ETB) and
      5-Pin Trace Interface for Debug
    • IEEE 1149.1 (JTAG) Compatible
    • 684-Pin Pb-Free BGA Package (CYE Suffix),
      0.8-mm Ball Pitch With Via Channel Technology to Reduce PCB Cost
    • 45-nm CMOS Technology
    • 1.8- and 3.3-V Dual Voltage Buffers for General I/O

    All trademarks are the property of their respective owners.

    • High-Performance Sitara™ ARM® Processors
      • ARM Cortex®-A8 Core
        • ARMv7 Architecture
          • In-Order, Dual-Issue, Superscalar Processor Core
          • Neon™ Multimedia Architecture
          • Supports Integer and Floating Point
          • Jazelle® RCT Execution Environment
      • ARM Cortex-A8 Memory Architecture
        • 32KB of Instruction and Data Caches
        • 512KB of L2 Cache
        • 64KB of RAM, 48KB of Boot ROM
      • 128KB of On-Chip Memory Controller (OCMC) RAM
      • Imaging Subsystem (ISS)
        • Camera Sensor Connection
          • Parallel Connection for Raw (up to 16-Bit) and BT.656 or BT.1120 (8- and 16-Bit)
        • Image Sensor Interface (ISIF) for Handling Image and Video Data From the Camera Sensor
        • Resizer
          • Resizing Image and Video From 1/16x to 8x
          • Generating Two Different Resizing Outputs Concurrently
      • Media Controller
        • Controls the HDVPSS and ISS
      • SGX530 3D Graphics Engine
        • Delivers up to 25 MPoly/sec
        • Universal Scalable Shader Engine (USSE™)
        • Direct3D Mobile, OpenGLES 1.1 and 2.0, OpenVG 1.0, OpenMax API Support
        • Advanced Geometry DMA-Driven Operation
        • Programmable HQ Image Anti-Aliasing
      • Endianness
        • ARM Instructions and Data – Little Endian
      • HD Video Processing Subsystem (HDVPSS)
        • Two 165-MHz, 2-channel HD Video Capture Modules
          • One 16- or 24-Bit Input or Dual 8-Bit SD Input Channels
          • One 8-, 16-, or 24-Bit Input and One 8-Bit Only Input Channels
        • Two 165-MHz HD Video Display Outputs
          • One 16-, 24-, or 30-Bit Output and One 16- or 24-Bit Output
        • Composite or S-Video Analog Output
        • Macrovision® Support Available
        • Digital HDMI 1.3 Transmitter With Integrated PHY
        • Advanced Video Processing Features Such as Scan, Format, Rate Conversion
        • Three Graphics Layers and Compositors
      • Dual 32-Bit DDR2/DDR3 SDRAM Interfaces
        • Supports up to DDR2-800 and DDR3-1066
        • Up to Eight x 8 Devices Comprise 2GB of the Total Address Space
        • Dynamic Memory Manager (DMM)
          • Programmable Multizone Memory Mapping and Interleaving
          • Enables Efficient 2D Block Accesses
          • Supports Tiled Objects in 0°, 90°, 180°, or 270° Orientation and Mirroring
          • Optimizes Interlaced Accesses
      • General-Purpose Memory Controller (GPMC)
        • 8- or 16-Bit Multiplexed Address and Data Bus
        • 512MB of Address Space Divided Among up to 8 Chip Selects
        • Glueless Interface to NOR Flash, NAND Flash (BCH/Hamming Error Code Detection), SRAM and Pseudo-SRAM
        • Error Locator Module (ELM) Outside of GPMC to Provide up to 16-Bit or 512-Byte Hardware ECC for NAND
        • Flexible Asynchronous Protocol Control for Interface to FPGA, CPLD, ASICs, and so Forth
      • Enhanced Direct Memory Access (EDMA) Controller
        • Four Transfer Controllers
        • 64 Independent DMA Channels and 8 Independent QDMA Channels
      • Dual-Port Ethernet (10/100/1000 Mbps) With Optional Switch
        • IEEE 802.3 Compliant (3.3-V I/O Only)
        • MII/RMII/GMII/RGMII Media Independent Interfaces
        • Management Data I/O (MDIO) Module
        • Reset Isolation
        • IEEE 1588 Time-Stamping and Industrial Ethernet Protocols
      • Dual USB 2.0 Ports With Integrated PHYs
        • USB2.0 High- and Full-Speed Clients
        • USB2.0 High-, Full-, and Low-Speed Hosts, or OTG
        • Supports End-point 0–15
      • One PCI-Express 2.0 Port With Integrated PHY
        • Single Port With One Lane at 5.0 GT/s
        • Configurable as Root Complex or End-point
      • Eight 32-Bit General-Purpose Timers (Timer1–Timer8)
      • One System Watchdog Timer (WDT0)
      • Six Configurable UART/IrDA/CIR Modules
        • UART0 With Modem Control Signals
        • Supports up to 3.6864 Mbps UART0/1/2
        • Supports up to 12 Mbps UART3/4/5
        • SIR, MIR, FIR (4.0 MBAUD), and CIR
      • Four Serial Peripheral Interfaces (SPIs) (up to
        48 MHz)
        • Each With Four Chip Selects
      • Three MMC/SD/SDIO Serial Interfaces (up to
        48 MHz)
        • Three Supporting up to 1-, 4-, or 8-Bit Modes
      • Dual Controller Area Network (DCAN) Modules
        • CAN Version 2 Part A, B
      • Four Inter-Integrated Circuit (I2C Bus) Ports
      • Six Multichannel Audio Serial Ports (McASPs)
        • Dual 10 Serializer Transmit and Receive Ports
        • Quad Four Serializer Transmit and Receive Ports
        • DIT-Capable For S/PDIF (All Ports)
      • Multichannel Buffered Serial Port (McBSP)
        • Transmit and Receive Clocks up to 48 MHz
        • Two Clock Zones and Two Serial Data Pins
        • Supports TDM, I2S, and Similar Formats
      • Serial ATA (SATA) 3.0 Gbps Controller With Integrated PHY
        • Direct Interface to One Hard Disk Drive
        • Hardware-Assisted Native Command Queuing (NCQ) from up to 32 Entries
        • Supports Port Multiplier and Command-Based Switching
      • Real-Time Clock (RTC)
        • One-Time or Periodic Interrupt Generation
      • Up to 128 General-Purpose I/O (GPIO) Pins
      • One Spin Lock Module With up to 128 Hardware Semaphores
      • One Mailbox Module With 12 Mailboxes
      • On-Chip ARM ROM Bootloader (RBL)
      • Power, Reset, and Clock Management
        • Multiple Independent Core Power Domains
        • Multiple Independent Core Voltage Domains
        • Support for Three Operating Points (OPP100, OPP120, OPP166) per Voltage Domain
        • Clock Enable and Disable Control for Subsystems and Peripherals
      • 32KB of Embedded Trace Buffer (ETB) and
        5-Pin Trace Interface for Debug
      • IEEE 1149.1 (JTAG) Compatible
      • 684-Pin Pb-Free BGA Package (CYE Suffix),
        0.8-mm Ball Pitch With Via Channel Technology to Reduce PCB Cost
      • 45-nm CMOS Technology
      • 1.8- and 3.3-V Dual Voltage Buffers for General I/O

      All trademarks are the property of their respective owners.

      AM387x Sitara ARM processors are highly integrated, programmable platforms that leverage the Sitara processor technology.

      The device enables Original-Equipment Manufacturers (OEMs) and Original-Design Manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The device also combines programmable ARM processing with a highly integrated peripheral set.

      The AM387x Sitara ARM processors also present OEMs and ODMs with new levels of processor scalability and software reuse. An OEM or ODM who used the AM387x processors in a design and can make a similar product with added features could scale up to the pin-compatible and software-compatible TMS320DM814x processors from TI. The TMS320DM814x DaVinci video processors add a powerful C674x core DSP along with a video encoder and decoder to the hardware on the AM387x. Additionally, OEMs or ODMs that have used the AM387x or DM814x processors and find a need for a faster ARM and/or DSP core performance could scale up to the software-compatible AM389x or TMS320DM816x devices with higher core speeds.

      Programmability is provided by an ARM Cortex-A8 RISC CPU with Neon extension. The ARM processor lets developers keep control functions separate from algorithms programmed on coprocessors, thus reducing the complexity of the system software. The ARM Cortex-A8 32-bit RISC core with Neon floating-point extension includes: 32KB of instruction cache; 32KB of data cache; 512KB of L2 cache; 48KB of boot ROM; and 64KB of RAM.

      The AM387x Sitara ARM processors also include an SGX530 3D graphics engine to off-load many graphics processing tasks from the ARM core, making more ARM MIPS available for common processing tasks on algorithms. Additionally, the AM387x processor has a complete set of development tools for the ARM which include C compilers and a Microsoft Windows debugger interface for visibility into source code execution.

      AM387x Sitara ARM processors are highly integrated, programmable platforms that leverage the Sitara processor technology.

      The device enables Original-Equipment Manufacturers (OEMs) and Original-Design Manufacturers (ODMs) to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The device also combines programmable ARM processing with a highly integrated peripheral set.

      The AM387x Sitara ARM processors also present OEMs and ODMs with new levels of processor scalability and software reuse. An OEM or ODM who used the AM387x processors in a design and can make a similar product with added features could scale up to the pin-compatible and software-compatible TMS320DM814x processors from TI. The TMS320DM814x DaVinci video processors add a powerful C674x core DSP along with a video encoder and decoder to the hardware on the AM387x. Additionally, OEMs or ODMs that have used the AM387x or DM814x processors and find a need for a faster ARM and/or DSP core performance could scale up to the software-compatible AM389x or TMS320DM816x devices with higher core speeds.

      Programmability is provided by an ARM Cortex-A8 RISC CPU with Neon extension. The ARM processor lets developers keep control functions separate from algorithms programmed on coprocessors, thus reducing the complexity of the system software. The ARM Cortex-A8 32-bit RISC core with Neon floating-point extension includes: 32KB of instruction cache; 32KB of data cache; 512KB of L2 cache; 48KB of boot ROM; and 64KB of RAM.

      The AM387x Sitara ARM processors also include an SGX530 3D graphics engine to off-load many graphics processing tasks from the ARM core, making more ARM MIPS available for common processing tasks on algorithms. Additionally, the AM387x processor has a complete set of development tools for the ARM which include C compilers and a Microsoft Windows debugger interface for visibility into source code execution.

      Descargar Ver vídeo con transcripción Video

      Documentación técnica

      No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
      Ver todo 7
      Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
      * Hoja de datos AM387x Sitara™ARM® Processors datasheet (Rev. D) PDF | HTML 5/01/2016
      * Errata AM387x Sitara ARM Microprocessors (MPUs) Errata (Silicon Revisions 3.0, 2.1) (Rev. C) 15/04/2013
      Nota sobre la aplicación High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24/02/2023
      Más documentación From Start to Finish: A Product Development Roadmap for Sitara™ Processors 16/12/2020
      Guía del usuario How-To and Troubleshooting Guide for PRU-ICSS PROFIBUS 24/09/2018
      Guía del usuario AM387x Sitara ARM Microprocessors (MPUs) Technical Reference Manual (Rev. E) 3/07/2015
      Nota sobre la aplicación Canny Edge Detection Implementation on TMS320C64x/64x+ Using VLIB 25/11/2009

      Diseño y desarrollo

      Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

      Sonda de depuración

      TMDSEMU200-U — Sonda de depuración XDS200 USB

      El XDS200 es una sonda de depuración (emulador) que se utiliza para depurar dispositivos integrados de TI. Para la mayoría de los dispositivos, se recomienda utilizar el XDS110 (www.ti.com/tool/TMDSEMU110-U), que es más nuevo y de menor costo. El XDS200 es compatible con una amplia variedad de (...)

      Productos y hardware compatibles
      En inventario
      Límite:
      ??asset.out-of-stock-ti_es_MX??
      No disponible
      Sonda de depuración

      TMDSEMU560V2STM-U — Sonda de depuración USB para rastreo del sistema con el software XDS560™ v2

      El XDS560v2 es el modelo de mayor rendimiento de la familia de sondas de depuración XDS560™ y es compatible tanto con el estándar JTAG tradicional (IEEE 1149.1) como con cJTAG (IEEE 1149.7).  Tenga en cuenta que no es compatible con la depuración por cable serie (SWD).

      Todas las sondas de (...)

      Productos y hardware compatibles
      En inventario
      Límite:
      ??asset.out-of-stock-ti_es_MX??
      No disponible
      Sonda de depuración

      TMDSEMU560V2STM-UE — Sonda de depuración USB y ethernet de seguimiento del sistema XDS560v2

      The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

      All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

      Productos y hardware compatibles
      En inventario
      Límite:
      ??asset.out-of-stock-ti_es_MX??
      No disponible
      Kit de desarrollo de software (SDK)

      LINUXEZSDK-SITARA — Kit de desarrollo de software Linux EZ (EZSDK) para procesadores Sitara™

      SITARA LINUX SDK

      Linux Software Development Kits (SDK) provide Sitara™ developers with an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's ARM processors. Launching demos, benchmarks and applications is a snap with the included graphical user (...)

      Productos y hardware compatibles
      IDE, configuración, compilador o depurador

      CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

      CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

      CCStudio IDE is built on Eclipse Theia™ framework, the (...)

      Productos y hardware compatibles
      Sistema operativo (SO)

      GHS-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

      The flagship of Green Hills Software operating systems—the INTEGRITY RTOS—is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance. With its leadership pedigree underscored by certifications in a (...)
      Productos y hardware compatibles
      Sistema operativo (SO)

      QNX-3P-NEUTRINO-RTOS — QNX Neutrino RTOS

      The QNX Neutrino® Realtime Operating System (RTOS) is a full-featured and robust RTOS designed to enable the next-generation of products for automotive, medical, transportation, military and industrial embedded systems. Microkernel design and modular architecture enable customers to create (...)
      Desde: QNX
      Productos y hardware compatibles
      Controlador o biblioteca

      WIND-3P-VXWORKS-LINUX-OS — Procesadores Wind River VxWorks y sistemas operativos de Linux

      Wind River is a global leader in delivering software for the Internet of Things (IoT). The company’s technology has been powering the safest, most secure devices in the world since 1981 and today is found in more than 2 billion products. Wind River offers a comprehensive edge-to-cloud product (...)

      Productos y hardware compatibles
      Herramienta de programación de software

      UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

      UniFlash forma parte del amplio ecosistema de desarrollo CCStudio™ de TI y es una herramienta de software diseñada para programar la memoria flash integrada en los microcontroladores y dispositivos de conectividad inalámbrica de TI, así como la memoria flash integrada en los procesadores de TI. (...)

      Productos y hardware compatibles
      Modelo de simulación

      AM387x CYE BSDL Model

      SPRM551.ZIP (21 KB) - Modelo BSDL
      Productos y hardware compatibles
      Herramienta de cálculo

      CLOCKTREETOOL — Herramienta de árbol de reloj para Sitara, automoción, análisis de visión y procesadores de señal di

      The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:

      • Visualize the device clock tree
      • Interact with clock tree (...)
      Productos y hardware compatibles
      Encapsulado Pines Símbolos CAD, huellas y modelos 3D
      FCBGA (CYE) 684 Ultra Librarian

      Pedidos y calidad

      Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

      Soporte y capacitación

      Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

      El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

      Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

      Serie de videos

      Ver todos los videos

      Videos