DRV8003-Q1

ACTIVO

Detalles del producto

Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) to
Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) to
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Compliant Targeted
    • Developed for functional safety applications
    • Documentation to aid ISO26262 system design
    • Systematic integrity up to ASIL D
    • Hardware integrity up to ASIL B
  • 5V to 35V (40V abs. max) operating range
  • H-bridge or dual-channel half-bridge gate drivers
    • Smart gate drive architecture
    • Tripler charge pump for 100% PWM
    • Wide common mode current shunt amplifier
  • 2 Integrated half-bridges with IOUT max 4A (RDSON HS +LS FET = 440mΩ)
  • 2 Integrated half-bridges with IOUT max 1.3A load (RDSON HS +LS FET = 1540mΩ)
  • 3 Configurable integrated high-side driver as lamp or LED driver with IOUT Max 1.5/0.5A (RDSON = 0.4/1.2Ω)
  • 5 Configurable integrated high-side drivers for 0.5/0.25A load (RDSON = 1.2Ω)
  • 1 External MOSFET gate driver for charge of electrochromic glass
  • 1 Integrated low-side FET for discharge of electrochromic glass
  • Internal 10bit PWM generator for high-side drivers
  • All high-side drivers support a low- or high- current threshold constant current mode to drive a wide range of LED modules
  • 1 external MOSFET gate driver for heater
    • Offline open load detection
    • VDS monitoring of low RDSON MOSFET for short-circuit detection
  • Integrated driver output features current regulation (ITRIP)
  • Muxable sense output (IPROPI)
    • Internal current sensing with proportional current output (IPROPI)
    • Advanced die temperature monitoring with multiple thermal clusters
    • Motor supply voltage monitor
  • Protection and diagnostic features with configurable fault behavior
    • Load diagnostics in both the off-state and on-state to detect open load and short-circuit
    • Overcurrent and over temperature protection
  • Device Comparison Table
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Compliant Targeted
    • Developed for functional safety applications
    • Documentation to aid ISO26262 system design
    • Systematic integrity up to ASIL D
    • Hardware integrity up to ASIL B
  • 5V to 35V (40V abs. max) operating range
  • H-bridge or dual-channel half-bridge gate drivers
    • Smart gate drive architecture
    • Tripler charge pump for 100% PWM
    • Wide common mode current shunt amplifier
  • 2 Integrated half-bridges with IOUT max 4A (RDSON HS +LS FET = 440mΩ)
  • 2 Integrated half-bridges with IOUT max 1.3A load (RDSON HS +LS FET = 1540mΩ)
  • 3 Configurable integrated high-side driver as lamp or LED driver with IOUT Max 1.5/0.5A (RDSON = 0.4/1.2Ω)
  • 5 Configurable integrated high-side drivers for 0.5/0.25A load (RDSON = 1.2Ω)
  • 1 External MOSFET gate driver for charge of electrochromic glass
  • 1 Integrated low-side FET for discharge of electrochromic glass
  • Internal 10bit PWM generator for high-side drivers
  • All high-side drivers support a low- or high- current threshold constant current mode to drive a wide range of LED modules
  • 1 external MOSFET gate driver for heater
    • Offline open load detection
    • VDS monitoring of low RDSON MOSFET for short-circuit detection
  • Integrated driver output features current regulation (ITRIP)
  • Muxable sense output (IPROPI)
    • Internal current sensing with proportional current output (IPROPI)
    • Advanced die temperature monitoring with multiple thermal clusters
    • Motor supply voltage monitor
  • Protection and diagnostic features with configurable fault behavior
    • Load diagnostics in both the off-state and on-state to detect open load and short-circuit
    • Overcurrent and over temperature protection
  • Device Comparison Table

The DRV8003-Q1 device integrates multiple door control specific functions: driving and diagnosing motor (inductive), resistive and capacitive loads, driving a lamp or LEDs, drive MOSFETs for special loads such as heating element or electrochromic elements. These drivers include protection features for offline and active diagnostics such as under and over voltage monitors, offline open load and short-circuit diagnostics, and zone-based thermal monitoring and shutdown protection. The device features two half-bridge gate drivers, 4 integrated half-bridges (2 high-side alternate modes), 8 integrated high-side drivers, one external high-side gate driver for heater, one external high-side gate driver for electrochromic charge and one integrated low-side driver for electrochromic load discharge. The half-bridge, high-side, heater and gate drivers have PWM input control configuration, sensing, diagnostics and device system protection. There is a dedicated internal programmable PWM generators for each high-side driver. Proportional current sense pin output is available for all integrated drivers, along with a robust and flexible current shunt amplifier for the gate driver.

The DRV8003-Q1 device integrates multiple door control specific functions: driving and diagnosing motor (inductive), resistive and capacitive loads, driving a lamp or LEDs, drive MOSFETs for special loads such as heating element or electrochromic elements. These drivers include protection features for offline and active diagnostics such as under and over voltage monitors, offline open load and short-circuit diagnostics, and zone-based thermal monitoring and shutdown protection. The device features two half-bridge gate drivers, 4 integrated half-bridges (2 high-side alternate modes), 8 integrated high-side drivers, one external high-side gate driver for heater, one external high-side gate driver for electrochromic charge and one integrated low-side driver for electrochromic load discharge. The half-bridge, high-side, heater and gate drivers have PWM input control configuration, sensing, diagnostics and device system protection. There is a dedicated internal programmable PWM generators for each high-side driver. Proportional current sense pin output is available for all integrated drivers, along with a robust and flexible current shunt amplifier for the gate driver.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos DRV8003-Q1 Automotive Highly-Integrated, Multifunction Driver for Door Control datasheet PDF | HTML 4/09/2026

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGZ) 48 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos