Detalles del producto

Operating temperature range (°C) to
Operating temperature range (°C) to
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • 48V working voltage
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
  • ISO 10605 (330pF, 330Ω) ESD Protection:

    • ±30kV contact and ±30kV air-gap discharge

  • IEC 61000-4-5 surge protection (8/20µs):
    • 4A
  • Bidirectional ESD protection
  • I/O capacitance = 1.9pF typical
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • SOT-23 (DBZ) small, standard footprint
  • Leaded packages to allow for automatic optical inspection (AOI)
  • 48V working voltage
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
  • ISO 10605 (330pF, 330Ω) ESD Protection:

    • ±30kV contact and ±30kV air-gap discharge

  • IEC 61000-4-5 surge protection (8/20µs):
    • 4A
  • Bidirectional ESD protection
  • I/O capacitance = 1.9pF typical
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • SOT-23 (DBZ) small, standard footprint
  • Leaded packages to allow for automatic optical inspection (AOI)

The ESD2IVN48-Q1 is a bidirectional ESD protection diode for controller area network (CAN) interface protection. The ESD2IVN48-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance enables low clamping voltage to provide system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 1.9pF (typical) or less line capacitance of the ESD2IVN48-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.

The ESD2IVN48-Q1 is offered in the 3-pin SOT-23 leaded package for easy flow through routing.

The ESD2IVN48-Q1 is a bidirectional ESD protection diode for controller area network (CAN) interface protection. The ESD2IVN48-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance enables low clamping voltage to provide system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 1.9pF (typical) or less line capacitance of the ESD2IVN48-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.

The ESD2IVN48-Q1 is offered in the 3-pin SOT-23 leaded package for easy flow through routing.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos ESD2IVN48-Q1 Automotive 2-Channel, 48V ESD Protection Diode for In-Vehicle Networks datasheet PDF | HTML 25/09/2026

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ESDEVM — Módulo de evaluación universal para paquetes de diodos ESD, incluidos 0402, 0201 y otros

El módulo de evaluación (EVM) de dispositivos sensibles a las descargas electrostáticas (ESD) es una plataforma de desarrollo para la mayor parte de nuestra cartera de ESD. La placa viene con todas los espacios ESD tradicionales para probar muchos dispositivos. Los dispositivos se pueden soldar en (...)
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-23 (DBZ) 3 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos