INA1651

ACTIVO

Detalles del producto

Applications Audio line drivers & receivers Features EMI Hardened, Premium Sound Rating Catalog Operating temperature range (°C) -40 to 125
Applications Audio line drivers & receivers Features EMI Hardened, Premium Sound Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • High Common-Mode Rejection:
    91 dB (Typical)
  • High Input Impedance: 1-MΩ Differential
  • Ultra-Low Noise: –104.7 dBu, Unweighted
  • Ultra-Low Total Harmonic Distortion + Noise:
    –120 dB THD+N (22 dBu, 22-kHz Bandwidth)
  • Wide Bandwidth: 2.7 MHz
  • Low Quiescent Current: 6 mA (INA1651, Typical)
  • Short-Circuit Protection
  • Integrated EMI Filters
  • Wide Supply Range: ±2.25 V to ±18 V
  • Available in Small 14-Pin TSSOP Package
  • High Common-Mode Rejection:
    91 dB (Typical)
  • High Input Impedance: 1-MΩ Differential
  • Ultra-Low Noise: –104.7 dBu, Unweighted
  • Ultra-Low Total Harmonic Distortion + Noise:
    –120 dB THD+N (22 dBu, 22-kHz Bandwidth)
  • Wide Bandwidth: 2.7 MHz
  • Low Quiescent Current: 6 mA (INA1651, Typical)
  • Short-Circuit Protection
  • Integrated EMI Filters
  • Wide Supply Range: ±2.25 V to ±18 V
  • Available in Small 14-Pin TSSOP Package

The dual-channel INA1650 and single-channel INA1651 (INA165x) SoundPlus™ audio line receivers achieve an extremely-high common-mode rejection ratio (CMRR) of 91 dB while maintaining an ultra-low THD+N of –120 dB at 1 kHz for 22-dBu signal levels. Precision matching of on-chip resistors give the INA165x devices excellent CMRR performance. These resistors have matching that is far superior compared to external components, and are immune to mismatches introduced by printed circuit board (PCB) layout. Unlike other line receiver products, the INA165x CMRR is characterized over temperature and tested in production to deliver consistent performance in a wide variety of applications.

The INA165x devices operate over a very-wide-supply range of ±2.25 V to ±18 V, on 10.5 mA of supply current. In addition to the line-receiver channels, a buffered mid-supply reference output is included, making the INA165x configurable for dual- or single-supply applications. The mid-supply output can be used as a bias voltage for other analog circuitry in the signal chain. These devices are specified from –40°C to +125°C.

 

The dual-channel INA1650 and single-channel INA1651 (INA165x) SoundPlus™ audio line receivers achieve an extremely-high common-mode rejection ratio (CMRR) of 91 dB while maintaining an ultra-low THD+N of –120 dB at 1 kHz for 22-dBu signal levels. Precision matching of on-chip resistors give the INA165x devices excellent CMRR performance. These resistors have matching that is far superior compared to external components, and are immune to mismatches introduced by printed circuit board (PCB) layout. Unlike other line receiver products, the INA165x CMRR is characterized over temperature and tested in production to deliver consistent performance in a wide variety of applications.

The INA165x devices operate over a very-wide-supply range of ±2.25 V to ±18 V, on 10.5 mA of supply current. In addition to the line-receiver channels, a buffered mid-supply reference output is included, making the INA165x configurable for dual- or single-supply applications. The mid-supply output can be used as a bias voltage for other analog circuitry in the signal chain. These devices are specified from –40°C to +125°C.

 

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos INA165x SoundPlus™ High Common-Mode Rejection Line Receivers datasheet (Rev. B) PDF | HTML 28/11/2018

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

INA1651EVM — Módulo de evaluación INA1651 de receptor de línea de audio

El INA1651EVM es una plataforma de hardware para evaluar el rendimiento del receptor de línea de audio INA1651.
Guía del usuario: PDF
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Modelo de simulación

INA1651 and INA1651-Q1 PSpice Model (Rev. B)

SBOMAR6B.ZIP (24 KB) - Modelo PSpice
Productos y hardware compatibles
Modelo de simulación

INA1651 TINA-TI Reference Design (Rev. A)

SBOMAR8A.TSC (290 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

INA1651 TINA-TI Spice Model (Rev. A)

SBOMAR7A.ZIP (16 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Herramienta de cálculo

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

La calculadora del ingeniero analógico está diseñada para acelerar muchos de los cálculos repetitivos que los ingenieros de diseño de circuitos analógicos utilizan de forma habitual. Esta herramienta para PC proporciona una interfaz gráfica con una lista de varios cálculos comunes que van desde el (...)

Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
TSSOP (PW) 14 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos