SN74CBTLV3126-Q1

ACTIVO

Detalles del producto

Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Configuration 1:1 SPST Number of channels 4 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 7 CON (typ) (pF) 2.5 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Automotive
Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Configuration 1:1 SPST Number of channels 4 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 7 CON (typ) (pF) 2.5 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Automotive
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • Standard 126-type pinout
  • 5-Ω switch connection between two ports
  • Rail-to-rail switching on data I/O ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • Standard 126-type pinout
  • 5-Ω switch connection between two ports
  • Rail-to-rail switching on data I/O ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

The SN74CBTLV3126-Q1 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE) input is low.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The SN74CBTLV3126-Q1 device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull down resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74CBTLV3126-Q1 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE) input is low.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The SN74CBTLV3126-Q1 device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull down resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos SN74CBTLV3126-Q1 Low-Voltage Quadruple FET Bus Switch datasheet PDF | HTML 11/12/2025

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Encapsulado Pines Símbolos CAD, huellas y modelos 3D
TSSOP (PW) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos