パッケージ情報
パッケージ | ピン数 VQFN (RGC) | 64 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 2,000 | LARGE T&R |
ADS58J89 の特徴
- 4-Ch, 14-Bit 500MSPS With Digital Signal Processing
- Power Amplifier Linearization (Feedback) Modes
- 14-Bits Every Other Sample at 250MSPS
- Programmable Resolution vs Duty Cycle
- Duty Cycle 3:2 (60% 11-Bit, 40% 9-Bit)
- Duty Cycle 2:3 (40% 12-Bit, 60% 9-Bit)
- Duty Cycle 1:3 (25% 14-Bit, 75% 9-Bit)
- Traffic Receiver Modes
- 14-Bit 250MSPS: Decimate by 2 Filter, High/Low Pass
- 9-Bit SNR-Boost Filter (150-MHz Max Bandwidth)
- 9-to-14-Bit TDD Burst (200-MHz Max Bandwidth)
- Flexible Input Clock Buffer With Divide by 1/2/4
- JESD204B Digital Interface up to 5.0Gbps
- 1 or 2 Lanes per Channel, With Subclass 1
- 64-Pin VQFN Package (9 × 9 mm)
ADS58J89 に関する概要
The ADS58J89 is a high-linearity, quad-channel, 14-bit, 250/500-MSPS IF (intermediate frequency) receiver. The four channels contain 500MSPS 14-bit ADCs followed by signal processing for wireless infrastructure systems. The channels can be configured in various modes depending on bandwidth, resolution and sample time requirements. The signal processing block contains selectable modes for decimation filters, SNR Boost filters, resolution versus time and time-division duplex (TDD) burst mode. Designed for high antenna count systems, the 4 channels provides high bandwidth and linearity to multi-channel receivers in a small footprint. The device can be dual function as traffic receiver and power amplifier linearization feedback path in TDD systems.
Key Specifications:
- Power Dissipation: 875 mW/ch
- Input Bandwidth (3dB): 900 MHz
- Aperture Jitter: 98 fs rms
- Channel Isolation: 85 dB
- Performance at ∫in = 170 MHz at 1.25 Vpp,
1 dBFS- SNR: 65.8 dBFS
- SFDR: 85 dBc HD2,3 95 dBFS non HD2,3