パッケージ情報
パッケージ | ピン数 TSSOP (DBT) | 38 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 50 | TUBE |
ADS8668 の特徴
- 12-Bit ADCs with Integrated Analog Front-End
- 4-, 8-Channel MUX with Auto and Manual Scan
- Channel-Independent Programmable Inputs:
- ±10.24 V, ±5.12 V, ±2.56 V, ±1.28 V, ±0.64 V
- 10.24 V, 5.12 V, 2.56 V, 1.28 V
- 5-V Analog Supply: 1.65-V to 5-V I/O Supply
- Constant Resistive Input Impedance: 1 MΩ
- Input Overvoltage Protection: Up to ±20 V
- On-Chip, 4.096-V Reference with Low Drift
- Excellent Performance:
- 500-kSPS Aggregate Throughput
- DNL: ±0.2 LSB; INL: ±0.2 LSB
- Low Drift for Gain Error and Offset
- SNR: 73.8 dB; THD: –95 dB
- Low Power: 65 mW
- AUX Input → Direct Connection to ADC Inputs
- ALARM → High and Low Thresholds per Channel
- SPI™-Compatible Interface with Daisy-Chain
- Industrial Temperature Range: –40°C to 125°C
- TSSOP-38 Package (9.7 mm × 4.4 mm)
ADS8668 に関する概要
The ADS8664 and ADS8668 are 4- and 8-channel, integrated data acquisition systems based on a 12-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of 500 kSPS. The devices feature integrated analog front-end circuitry for each input channel with overvoltage protection up to ±20 V, a 4- or 8-channel multiplexer with automatic and manual scanning modes, and an on-chip, 4.096-V reference with low temperature drift. Operating on a single 5-V analog supply, each input channel on the devices can support true bipolar input ranges of ±10.24 V, ±5.12 V, ±2.56 V, ±1.28V and ±0.64V, as well as unipolar input ranges of 0 V to 10.24 V, 0 V to 5.12 V, 0 V to 2.56 V and 0 V to 1.28 V. The gain of the analog front-end for all input ranges is accurately trimmed to ensure a high dc precision. The input range selection is software-programmable and independent for each channel. The devices offer a 1-MΩ constant resistive input impedance irrespective of the selected input range.
The ADS8664 and ADS8668 offer a simple SPI-compatible serial interface to the digital host and also support daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.