パッケージ情報
パッケージ | ピン数 SOT-23 (DBV) | 5 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 1,000 | SMALL T&R |
LMH6723 の特徴
- Large signal bandwidth and slew rate 100% tested
- 370 MHz bandwidth (AV = 1, VOUT = 0.5 VPP) -3 dB BW
- 260 MHz (AV = +2 V/V, VOUT = 0.5 VPP) -3 dB BW
- 1 mA supply current
- 110 mA linear output current
- 0.03%, 0.11° differential gain, phase
- 0.1 dB gain flatness to 100 MHz
- Fast slew rate: 600 V/µs
- Unity gain stable
- Single supply range of 4.5 to 12V
- Improved replacement for CLC450, CLC452, (LMH6723)
LMH6723 に関する概要
The LMH6723/LMH6724/LMH6725 provides a 260 MHz small signal bandwidth at a gain of +2 V/V and a 600 V/µs slew rate while consuming only 1 mA from ±5V supplies.
The LMH6723/LMH6724/LMH6725 supports video applications with its 0.03% and 0.11° differential gain and phase for NTSC and PAL video signals. The LMH6723/LMH6724/LMH6725 also offers a flat gain response of 0.1 dB to 100 MHz. Additionally, the LMH6723/LMH6724/LMH6725 can deliver 110 mA of linear output current. This level of performance, as well as a wide supply range of 4.5 to 12V, makes the LMH6723/LMH6724/LMH6725 an ideal op amp for a variety of portable applications. The LMH6723/LMH6724/LMH6725's small packages (TSSOP, SOIC & SOT23), low power requirement and high performance allow the LMH6723/LMH6724/LMH6725 to serve a wide variety of portable applications.
The LMH6723/LMH6724/LMH6725 is manufactured in National's VIP10 complimentary bipolar process.