パッケージ情報
パッケージ | ピン数 VQFN (RSA) | 16 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 250 | SMALL T&R |
MSP430F2013-EP の特徴
- Low Supply Voltage Range 1.8 V to 3.6 V
- Ultra-Low Power Consumption
- Active Mode: 220 µA at 1 MHz, 2.2 V
- Standby Mode: 0.5 µA
- Off Mode (RAM Retention): 0.1 µA
- Five Power-Saving Modes
- Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
- 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Basic Clock Module Configurations:
- Internal Frequencies up to 16 MHz With Four Calibrated Frequencies to ±1%
- Internal Very Low-Power Low-Frequency Oscillator
- 32-kHz Crystal
- External Digital Clock Source
- 16-Bit Timer_A With Two Capture/Compare Registers
- 16-Bit Sigma-Delta A/D Converter
With Differential PGA Inputs and Internal Reference(2) - Universal Serial Interface (USI) Supporting SPI and I2C
- Brownout Detector
- Serial Onboard Programming, No External Programming Voltage Needed,
Programmable Code Protection by Security Fuse - On-Chip Emulation Logic With Spy-Bi-Wire Interface
- 2KB + 256B Flash Memory; 128B RAM
- Available in a 16-Pin QFN Package
- For Complete Module Descriptions, See the MSP430x2xx Family Users Guide (SLAU144)
MSP430F2013-EP に関する概要
The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430F2013 is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. In addition, the MSP430F2013 has a built-in communication capability using synchronous protocols (SPI or I2C) and a 16-bit sigma-delta A/D converter.
Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand alone RF sensor front end is another area of application.