パッケージ情報
パッケージ | ピン数 PDIP (N) | 20 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 20 | TUBE |
MSP430G2112 の特徴
- Low Supply Voltage Range: 1.8 V to 3.6 V
- Ultra-Low Power Consumption
- Active Mode: 220 µA at 1 MHz, 2.2 V
- Standby Mode: 0.5 µA
- Off Mode (RAM Retention): 0.1 µA
- Five Power-Saving Modes
- Ultra-Fast Wake-Up From Standby Mode in
Less Than 1 µs - 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Basic Clock Module Configurations
- Internal Frequencies up to 16 MHz With Four
Calibrated Frequencies - Internal Very-Low-Power Low-Frequency (LF) Oscillator
- 32-kHz Crystal
- External Digital Clock Source
- Internal Frequencies up to 16 MHz With Four
- One 16-Bit Timer_A With Three Capture/Compare Registers
- Up to 16 Capacitive-Touch Enabled I/O Pins
- Universal Serial Interface (USI) Supporting SPI and I2C
- 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal
Reference, Sample-and-Hold, and Autoscan (MSP430G2x52 Only) - On-Chip Comparator for Analog
- Brownout Detector
- Serial Onboard Programming, No External Programming Voltage
Needed, Programmable Code Protection by Security Fuse - On-Chip Emulation Logic With Spy-Bi-Wire Interface
- Package Options
- TSSOP: 14 Pin, 20 Pin
- PDIP: 20 Pin
- QFN: 16 Pin
- For Complete Module Descriptions, See the MSP430x2xx Family Users Guide (SLAU144)
All trademarks are the property of their respective owners.
MSP430G2112 に関する概要
The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430G2x52 and MSP430G2x12 series of microcontrollers are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, and up to 16 I/O capacitive-touch enabled pins and built-in communication capability using the universal serial communication interface and have a versatile analog comparator. The MSP430G2x52 series have a 10-bit A/D converter. For configuration details see . Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.