パッケージ情報
パッケージ | ピン数 CFCBGA (GLP) | 429 |
動作温度範囲 (℃) -55 to 125 |
パッケージ数量 | キャリア 40 | JEDEC TRAY (5+1) |
SMJ320C6701-SP の特徴
- Rad-Tolerant: 100-kRad (Si) TID
- SEL Immune at 89MeV-cm2/mg LET Ions
- QML-V Qualified, SMD 5962-98661
- Highest-Performance Floating-Point Digital
Signal Processor (DSP) SMJ320C6701- 7-ns Instruction Cycle Time
- 140-MHz Clock Rate
- Eight 32-Bit Instructions/Cycle
- Up to One GFLOPS Performance
- Pin Compatible With ’C6201 Fixed-Point DSP
- SMJ: QML Processing to MIL-PRF-38535
- SM: Standard Processing
- Operating Temperature Ranges
- –55°C to 115°C
- –55°C to 125°C
- VelociTI Advanced Very Long Instruction
Word (VLIW) ’C67x CPU Core- Eight Highly Independent Functional Units:
- Four ALUs (Floating and Fixed Point)
- Two ALUs (Fixed Point)
- Two Multipliers (Floating and Fixed Point)
- Load-Store Architecture With 32
32-Bit General-Purpose Registers - Instruction Packing Reduces Code Size
- All Instructions Conditional
- Eight Highly Independent Functional Units:
- Instruction Set Features
- Hardware Support for IEEE Single-Precision
Instructions - Hardware Support for IEEE Double-Precision
Instructions - Byte Addressable (8-/16-/32-Bit Data)
- 32-Bit Address Range
- 8-Bit Overflow Protection
- Saturation
- Bit-Field Extract, Set, Clear
- Bit Counting
- Normalization
- Hardware Support for IEEE Single-Precision
- 1M-Bit On-Chip SRAM
- 512K-Bit Internal Program/Cache
(16K 32-Bit Instructions) - 512K-Bit Dual-Access Internal Data
(64K Bytes)
- 512K-Bit Internal Program/Cache
- 32-Bit External Memory Interface (EMIF)
- Glueless Interface to Synchronous Memories:
SDRAM and SBSRAM - Glueless Interface to Asynchronous Memories:
SRAM and EPROM
- Glueless Interface to Synchronous Memories:
- Four-Channel Bootloading
Direct Memory Access (DMA) Controller
With Auxiliary Channel - 16-Bit Host-Port Interface (HPI)
- Access to Entire Memory Map
- Two Multichannel Buffered Serial Ports (McBSPs)
- Direct Interface to T1/E1, MVIP, SCSA Framers
- ST Bus Switching Compatible
- Up to 256 Channels Each
- AC97 Compatible
- Serial Peripheral Interface (SPI)
Compatible (Motorola)
- Two 32-Bit General-Purpose Timers
- Flexible Phase-Locked Loop (PLL) Clock Generator
- IEEE Std 1149.1 (JTAG(1))
Boundary Scan Compatible - 429-Pin Ceramic Ball Grid Array (CBGA/GLP) and
Ceramic Land Grid Array (CLGA/ZMB) Package Types - 0.18-µm/5-Level Metal Process
- CMOS Technology
- 3.3-V I/Os, 1.9 V Internal
- Engineering Evaluation (/EM) Samples are Available(2)
(1) IEEE Std 1149.1-1990 Test Access Port and Boundary Scan Architecture
(2) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (e.g. No Burn-In, etc.) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance over the full MIL specified temperature range of 55°C to 125°C or operating life.
SMJ320C6701-SP に関する概要
The SMJ320C67x DSPs are the floating-point DSP family in the SMJ320C6000 platform. The SMJ320C6701 (’C6701) device is based on the high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making this DSP an excellent choice for multichannel and multifunction applications. With performance of up to 1 giga floating-point operations per second (GFLOPS) at a clock rate of 140 MHz, the ’C6701 offers cost-effective solutions to high-performance DSP programming challenges. The ’C6701 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide four floating-/fixed-point ALUs, two fixed-point ALUs, and two floating-/fixed-point multipliers. The ’C6701 can produce two multiply-accumulates (MACs) per cycle for a total of 334 million MACs per second (MMACS). The ’C6701 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.
The ’C6701 includes a large bank of on-chip memory and has a powerful and diverse set of peripherals. Program memory consists of a 64K-byte block that is user-configurable as cache or memory-mapped program space. Data memory consists of two 32K-byte blocks of RAM. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.
The ’C6701 has a complete set of development tools that includes a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows debugger interface for visibility into source code execution.