パッケージ情報
パッケージ | ピン数 CDIP (J) | 14 |
動作温度範囲 (℃) -55 to 125 |
パッケージ数量 | キャリア 25 | TUBE |
SN54ALS1034 の特徴
- ´AS1034A Offer High Capacitive-Drive Capability
- Noninverting Drivers
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN54ALS1034 に関する概要
These devices contain six independent noninverting drivers. They perform the Boolean function Y = A.
The SN54ALS1034 and SN54AS1034A are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS1034 and SN74AS1034A are characterized for operation from 0°C to 70°C.