パッケージ情報
パッケージ | ピン数 LCCC (FK) | 20 |
動作温度範囲 (℃) -55 to 125 |
パッケージ数量 | キャリア 55 | TUBE |
SN54ALS1035 の特徴
- Noninverting Buffers With Open-Collector Outputs
SN54ALS1035 に関する概要
These devices contain six independent noninverting buffers. They perform the Boolean function Y = A. The open-collector outputs require pullup resistors to perform correctly. They can be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.