パッケージ情報
| パッケージ | ピン数 CDIP (J) | 14 |
| 動作温度範囲 (℃) -55 to 125 |
| パッケージ数量 | キャリア 25 | TUBE |
SN54LS02 の特徴
- Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
- Dependable Texas Instruments Quality and Reliability
SN54LS02 に関する概要
These devices contain four independent 2-input-NOR gates.
The SN5402, SN54LS02, and SN54S02 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7402, SN74LS02, and SN74S02 are characterized for operation from 0°C to 70°C.