パッケージ情報
パッケージ | ピン数 SOP (NS) | 14 |
動作温度範囲 (℃) 0 to 70 |
パッケージ数量 | キャリア 2,000 | LARGE T&R |
SN7414 の特徴
- Operation From Very Slow Edges
- Improved Line-Receiving Characteristics
- High Noise Immunity
SN7414 に関する概要
Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.