パッケージ情報
パッケージ | ピン数 SOIC (DW) | 20 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 25 | TUBE |
SN74AHC244 の特徴
- Operating Range 2-V to 5.5-V VCC
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- On Products Compliant to MIL-PRF-38535, All Parameters
Are Tested Unless Otherwise Noted. On All Other Products,
Production Processing Does Not Necessarily Include
Testing of All Parameters.
SN74AHC244 に関する概要
These octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.