パッケージ情報
パッケージ | ピン数 PDIP (N) | 14 |
動作温度範囲 (℃) 0 to 70 |
パッケージ数量 | キャリア 25 | TUBE |
SN74ALS1004 の特徴
- ´AS1004A Offer High Capacitive-Drive Capability
- Driver Version of ´ALS04B and ´AS04
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN74ALS1004 に関する概要
These devices contain six independent inverting drivers. They perform the Boolean function Y = A\.
The SN54AS1004A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS1004 and SN74AS1004A are characterized for operation from 0°C to 70°C.