パッケージ情報
パッケージ | ピン数 TSSOP (PW) | 20 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 2,000 | LARGE T&R |
SN74LV245A の特徴
- 2-V to 5.5-V V CC operation
- Maximum t pd of 6.5 ns at 5 V
- Typical V OLP (output ground bounce) <0.8 V at V CC = 3.3 V, T A = 25°C
- Typical V OHV (output V OH undershoot) >2.3 V at V CC = 3.3 V, T A = 25°C
- Support mixed-mode voltage operation on all ports
- I off supports partial-power-down mode operation
- Latch-up performance exceeds 250 mA per JESD 17
- ESD protection exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
SN74LV245A に関する概要
These octal bus transceivers are designed for 2-V to 5.5-V V CC operation.