パッケージ情報
パッケージ | ピン数 SSOP (DB) | 20 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 2,000 | LARGE T&R |
SN74LVC245A の特徴
- Operates From 1.65 V to 3.6 V
- Inputs Accept Voltages to 5.5 V
- Max tpd of 6.3 ns at 3.3 V
- Typical VOLP (Output Ground Bounce)
< 0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
> 2 V at VCC = 3.3 V, TA = 25°C - Ioff Supports Live Insertion, Partial-Power-Down
Mode and Back Drive protection - Supports Mixed-Mode Signal Operation on All
Ports (5-V Input/Output Voltage With 3.3-V VCC) - Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model
- 1000-V Charged-Device Model
SN74LVC245A に関する概要
These octal bus transceivers are designed for 1.65-V to 3.6-V VCC operation. The ’LVC245A devices are designed for asynchronous communication between data buses.