パッケージ情報
パッケージ | ピン数 TSSOP (DGG) | 48 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 2,000 | LARGE T&R |
SN74LVCH16T245 の特徴
- Control Inputs VIH/VIL Levels are Referenced to
VCCA Voltage - VCC Isolation Feature If Either VCC Input is at
GND, All Outputs are in the High-Impedance State - Overvoltage-Tolerant Inputs and Outputs Allow
Mixed-Voltage-Mode Data Communications - Fully Configurable Dual-Rail Design Allows Each
Port to Operate Over the Full 1.65 V to 5.5 V
Power-Supply Range - Bus Hold on Data Inputs Eliminates the Need for
External Pullup and Pulldown Resistors - Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - ESD Protection Exceeds JESD 22
SN74LVCH16T245 に関する概要
This 16-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.
The SN74LVCH16T245 device control pins (1DIR, 2DIR, 1OE, and 2OE) are supplied by VCCA.
The SN74LVCH16T245 device is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.
Active bus-hold circuitry holds unused or undriven data inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended. The bus-hold circuitry on the powered-up side always stays active.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
The VCC isolation feature ensures that if either VCC input is at GND, then all outputs are in the high-impedance state. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.