ADS122C14

활성

제품 상세 정보

Resolution (Bits) 24 Sample rate (max) (ksps) 64 Number of input channels 8 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Excitation Current Sources (iDACs), Integrated Temp Sensor , GPIO, Integrated oscillator, PGA Operating temperature range (°C) -50 to 125 Power consumption (typ) (mW) 0.103 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 24 Sample rate (max) (ksps) 64 Number of input channels 8 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Excitation Current Sources (iDACs), Integrated Temp Sensor , GPIO, Integrated oscillator, PGA Operating temperature range (°C) -50 to 125 Power consumption (typ) (mW) 0.103 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Low power consumption (as low a 57µA)
  • Wide supply voltage range:
    • Analog: 1.74V to 3.6V
    • Digital: 1.65V to 3.6V
  • Programmable gain: 0.5 to 256
  • Programmable data rate (up to 64kSPS) and speed mode to trade power consumption and noise performance
  • Simultaneous 50Hz and 60Hz rejection at 20 or 25SPS with single-cycle settling digital filter
  • Analog multiplexer with 8 independently selectable inputs
  • Dual-matched programmable current sources
  • Internal programmable voltage reference:1.25V or 2.5V with 25ppm/°C (max) drift
  • Internal 1% (max) accurate oscillator
  • Internal temperature sensor
  • Four general-purpose I/Os (push-pull or open-drain output)
  • I2C-compatible interface with optional CRC
  • Supported I2C bus speeds: Sm, Fm, Fm+
  • Eight pin-programmable I2C addresses
  • Low power consumption (as low a 57µA)
  • Wide supply voltage range:
    • Analog: 1.74V to 3.6V
    • Digital: 1.65V to 3.6V
  • Programmable gain: 0.5 to 256
  • Programmable data rate (up to 64kSPS) and speed mode to trade power consumption and noise performance
  • Simultaneous 50Hz and 60Hz rejection at 20 or 25SPS with single-cycle settling digital filter
  • Analog multiplexer with 8 independently selectable inputs
  • Dual-matched programmable current sources
  • Internal programmable voltage reference:1.25V or 2.5V with 25ppm/°C (max) drift
  • Internal 1% (max) accurate oscillator
  • Internal temperature sensor
  • Four general-purpose I/Os (push-pull or open-drain output)
  • I2C-compatible interface with optional CRC
  • Supported I2C bus speeds: Sm, Fm, Fm+
  • Eight pin-programmable I2C addresses

The ADS1x2C14 are precision, low-power, 16- and 24-bit, analog-to-digital converters (ADCs) that offer many integrated features to reduce system cost and component count in the most common sensor measurement applications. The devices feature eight analog inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), a programmable low-drift voltage reference, two programmable excitation current sources, an oscillator, and a temperature sensor.

Four speed modes, with programmable output data rates from 20SPS up to 64kSPS, allow to optimize power consumption and noise performance for each application. At output data rates of 20SPS and 25SPS, the integrated digital filter offers simultaneous 50Hz and 60Hz line-cycle rejection with single-cycle settling.

The ADS1x2C14 are precision, low-power, 16- and 24-bit, analog-to-digital converters (ADCs) that offer many integrated features to reduce system cost and component count in the most common sensor measurement applications. The devices feature eight analog inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), a programmable low-drift voltage reference, two programmable excitation current sources, an oscillator, and a temperature sensor.

Four speed modes, with programmable output data rates from 20SPS up to 64kSPS, allow to optimize power consumption and noise performance for each application. At output data rates of 20SPS and 25SPS, the integrated digital filter offers simultaneous 50Hz and 60Hz line-cycle rejection with single-cycle settling.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
12개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 ADS1x2C14 Low-power, 16- and 24-Bit, 8 -Channel, 64kSPS, Delta-Sigma ADC With PGA, Voltage Reference, and I2 C Interface datasheet PDF | HTML 2025. 12. 10
애플리케이션 노트 K-type thermocouple measurement circuit with precision ADC (Rev. A) PDF | HTML 2024. 9. 20
애플리케이션 노트 Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 2024. 3. 18
애플리케이션 노트 A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 2024. 3. 13
애플리케이션 노트 A Basic Guide to RTD Measurements (Rev. A) PDF | HTML 2023. 3. 29
애플리케이션 노트 Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023. 3. 29
애플리케이션 노트 A Basic Guide to Thermocouple Measurements (Rev. A) PDF | HTML 2023. 3. 29
애플리케이션 노트 ADS124S08 3-Wire PT100 RTD Measurement Circuit w/ Low-Side Reference and 1 IDAC (Rev. B) 2021. 9. 9
애플리케이션 노트 Communication Methods for Data Integrity Using Delta-Sigma Data Converters (Rev. A) PDF | HTML 2021. 8. 23
애플리케이션 노트 RTD Wire-Break Detection Using Precision Delta-Sigma ADCs PDF | HTML 2021. 2. 18
e북 Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020. 6. 19
Application brief Low-Cost, Single-Chip, Diff Temp Measurement Solution Using Delta-Sigma ADCs (Rev. A) 2018. 5. 4

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

ADS122C14EVM-PDK — ADS122C14 평가 모듈

ADS122S14EVM 및 ADS122C14EVM EVM(평가 모듈)을 통해 사용자는 SPI(직렬 주변 기기 인터페이스)를 사용하는 ADS122S14와 I2C(집적 회로 간 통신) 인터페이스를 사용하는 ADS122C14의 기능을 평가할 수 있습니다. 이러한 장치는 유연한 입력 멀티플렉서와 저잡음 PGA(프로그래머블 게인 증폭기)를 지원하는 정밀, 저전력, 8채널, 24비트, 64kSPS 델타-시그마(ΔΣ) ADC(아날로그-디지털 컨버터)입니다. EVM 키트에는 ADC 장치와 PAMB(정밀 ADC 마더보드)가 포함되어 있습니다. (...)
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
애플리케이션 소프트웨어 및 프레임워크

ADC-TEMP-SENSOR-FW — Temperature-sensor firmware source files

이 온도 센서 선형화 펌웨어는 저항 온도 감지기(RTD), 열전대, 서미스터(NTC, PTC 등) 및 아날로그 온도 센서를 포함한 가장 일반적인 온도 센서를 측정하고 선형화하는 소프트웨어 루틴을 제공합니다.

이 소프트웨어에는 ADC와 마이크로프로세서(MCU) 간의 통신을 가능하게 하는 아날로그-디지털 컨버터(ADC) 하드웨어 추상화 계층, 센서 데이터를 온도 값으로 변환하고 선형화하는 센서 API, 소스 코드를 사용하여 센서, 정밀 ADC 및 MCU를 사용하여 온도를 판독하는 방법을 보여주는 예제가 포함되어 있습니다.

지원되는 제품 및 하드웨어
지원 소프트웨어

ADS122C14-C-EXAMPLE-CODE — ADS122C14 C code example

Expedite your embedded design using this example C code for the ADS122C14
지원되는 제품 및 하드웨어
시뮬레이션 모델

ADS112C14 and ADS122C14 IBIS Model

SBAM537.ZIP (23 KB) - IBIS 모델
지원되는 제품 및 하드웨어
계산 툴

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

아날로그 엔지니어의 계산기는 아날로그 회로 설계 엔지니어가 정기적으로 사용하는 많은 반복 계산의 속도를 높이도록 설계되었습니다. 이 PC 기반 툴은 피드백 저항을 사용한 연산 증폭기 게인 설정부터 아날로그-디지털 컨버터(ADC) 드라이브 버퍼 회로 안정화를 위한 적절한 회로 설계 요소 선택에 이르기까지 다양한 일반적인 계산 목록이 포함된 그래픽 인터페이스를 제공합니다.

이 계산기는 독립 실행형 툴로 유용할 뿐만 아니라 아날로그 엔지니어의 포켓 레퍼런스에 설명된 개념과도 잘 어울립니다.

지원되는 제품 및 하드웨어
패키지 CAD 기호, 풋프린트 및 3D 모델
WQFN (RTE) 16 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상