제품 상세 정보

Resolution (Bits) 24 Sample rate (max) (ksps) 20 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 7.5 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 24 Sample rate (max) (ksps) 20 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 7.5 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 24 BITS—NO MISSING CODES
  • 19 BITS EFFECTIVE RESOLUTION UP TO 20kHz DATA RATE
  • LOW NOISE: 1.5ppm
  • DIFFERENTIAL INPUTS
  • INL: 15ppm (max)
  • EXTERNAL REFERENCE (0.5V to 5V)
  • POWER-DOWN MODE
  • SYNC MODE
  • LOW POWER:
    8mW at 20kHz
    5mW at 10kHz
  • APPLICATIONS
    • CARDIAC DIAGNOSTICS
    • DIRECT THERMOCOUPLE INTERFACES
    • BLOOD ANALYSIS
    • INFRARED PYROMETERS
    • LIQUID/GAS CHROMATOGRAPHY
    • PRECISION PROCESS CONTROL

All trademarks are the property of their respective owners.

  • 24 BITS—NO MISSING CODES
  • 19 BITS EFFECTIVE RESOLUTION UP TO 20kHz DATA RATE
  • LOW NOISE: 1.5ppm
  • DIFFERENTIAL INPUTS
  • INL: 15ppm (max)
  • EXTERNAL REFERENCE (0.5V to 5V)
  • POWER-DOWN MODE
  • SYNC MODE
  • LOW POWER:
    8mW at 20kHz
    5mW at 10kHz
  • APPLICATIONS
    • CARDIAC DIAGNOSTICS
    • DIRECT THERMOCOUPLE INTERFACES
    • BLOOD ANALYSIS
    • INFRARED PYROMETERS
    • LIQUID/GAS CHROMATOGRAPHY
    • PRECISION PROCESS CONTROL

All trademarks are the property of their respective owners.

The ADS1251 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to guarantee 24 bits of no missing codes performance. Effective resolution of 19 bits (1.5ppm of rms noise) is achieved for conversion rates up to 20kHz.

The ADS1251 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, 2-wire synchronous serial interface for low-cost isolation.

The ADS1251 is a single-channel converter and is offered in an SO-8 package. It is pin-compatible with the faster ADS1252 (41.7kHz data rate).

The ADS1251 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to guarantee 24 bits of no missing codes performance. Effective resolution of 19 bits (1.5ppm of rms noise) is achieved for conversion rates up to 20kHz.

The ADS1251 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, 2-wire synchronous serial interface for low-cost isolation.

The ADS1251 is a single-channel converter and is offered in an SO-8 package. It is pin-compatible with the faster ADS1252 (41.7kHz data rate).

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
7개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 24-Bit, 20kHz, Low-Power Analog-to-Digital Converter datasheet (Rev. D) 2009. 6. 17
애플리케이션 노트 Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 2024. 3. 18
애플리케이션 노트 A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 2024. 3. 13
애플리케이션 노트 Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023. 3. 29
e북 Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020. 6. 19
e북 Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 2015. 3. 19
애플리케이션 노트 Understanding the ADS1251, ADS1253, and ADS1254 Input Circuitry 2002. 12. 17

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

계산 툴

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

아날로그 엔지니어의 계산기는 아날로그 회로 설계 엔지니어가 정기적으로 사용하는 많은 반복 계산의 속도를 높이도록 설계되었습니다. 이 PC 기반 툴은 피드백 저항을 사용한 연산 증폭기 게인 설정부터 아날로그-디지털 컨버터(ADC) 드라이브 버퍼 회로 안정화를 위한 적절한 회로 설계 요소 선택에 이르기까지 다양한 일반적인 계산 목록이 포함된 그래픽 인터페이스를 제공합니다.

이 계산기는 독립 실행형 툴로 유용할 뿐만 아니라 아날로그 엔지니어의 포켓 레퍼런스에 설명된 개념과도 잘 어울립니다.

지원되는 제품 및 하드웨어
설계 툴

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
SOIC (D) 8 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상