패키징 정보
패키지 | 핀 X2QFN (RUG) | 10 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 250 | SMALL T&R |
ADS7142의 주요 특징
- Standalone, Nanopower Sensor Monitor for
Cost-sensitive Designs - Small Package Size: 1.5 mm x 2 mm
- Efficient Host Sleep and
Wake-up
- Autonomous Monitoring at 900 nW
- Windowed Comparator for Event-triggered Host Wake-up
- Data Buffering during Host Sleep
- Independent Sensor Configuration and Calibration
- Dual-Channel, Pseudo-Differential, or Ground-Sense Input Configuration
- Programmable Thresholds for Calibration
- Internal Calibration improves Offset and Drift
- False Trigger Prevention
- Programmable Thresholds per Channel
- Programmable Hysteresis for Noise Immunity
- Event Counter for Transient Rejection
- Deep Data Analysis
- Data Buffer for Fault Diagnostics
- High Precision Mode for 16-bit Accuracy
- One-Shot Mode for Fast Data Capture
- I2C™ Interface
- Compatible from 1.65 V to 3.6 V
- 8 Configurable Addresses
- Up to 3.4 MHz (High Speed)
- Wide Operating Range
- Analog Supply: 1.65 V to 3.6 V
- Temperature Range: –40°C to 125°C
ADS7142에 대한 설명
The ADS7142 autonomously monitors signals while optimizing system power, reliability, and performance. It implements event-triggered interrupts per channel using a digital windowed comparator with programmable high and low thresholds, hysteresis, and event counter. The device includes a dual-channel analog multiplexer in front of a successive approximation register analog-to-digital converter (SAR ADC) followed by an internal data buffer for converting and capturing data from sensors.
The ADS7142 is available in 10-pin QFN package and consumes only 900 nW of power. The small form-factor and low power consumption make this device suitable for space-constrained and/or battery-powered applications.