패키징 정보
패키지 | 핀 SOIC (D) | 14 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
CD74HCT02의 주요 특징
- LSTTL input logic compatible
- VIL(max) = 0.8 V, VIH(min) = 2 V
- CMOS input logic compatible
- II ≤ 1 µA at VOL, VOH
- Buffered inputs
- 4.5 V to 5.5 V operation
- Wide operating temperature range: –55°C to +125°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
CD74HCT02에 대한 설명
This device contains four independent 2-input NOR gates. Each gate performs the Boolean function Y = A + B in positive logic.