DAC82002

활성

제품 상세 정보

Resolution (Bits) 16 Number of DAC channels 2 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Features Low Power, Small Size Sample/update rate (Msps) 1 Power consumption (typ) (mW) 2 Operating temperature range (°C) -40 to 85 Product type Precision DAC
Resolution (Bits) 16 Number of DAC channels 2 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Features Low Power, Small Size Sample/update rate (Msps) 1 Power consumption (typ) (mW) 2 Operating temperature range (°C) -40 to 85 Product type Precision DAC
WSON (DRX) 10 6.25 mm² (2.5 mm × 2.5 mm)
  • 16-bit performance: 1-LSB DNL and 2-LSB INL
  • Low glitch energy: 0.5 nV-s
  • Fast settling: 1 µs
  • Wide power supply: 2.7 V to 5.5 V
  • Wide reference range: 2.0 V to VDD
  • Low power: 250 µA per channel at 5.0 V
  • 3-wire serial peripheral interface (SPI) up to 50 MHz
  • Reset to zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40°C to +85°C
  • Package: Tiny 10-pin WSON
  • 16-bit performance: 1-LSB DNL and 2-LSB INL
  • Low glitch energy: 0.5 nV-s
  • Fast settling: 1 µs
  • Wide power supply: 2.7 V to 5.5 V
  • Wide reference range: 2.0 V to VDD
  • Low power: 250 µA per channel at 5.0 V
  • 3-wire serial peripheral interface (SPI) up to 50 MHz
  • Reset to zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40°C to +85°C
  • Package: Tiny 10-pin WSON

The 16-bit DAC82002 is a highly accurate, low-power, dual-channel digital-to-analog converter (DAC) with an unbuffered voltage output.

The DAC82002 works with 3.3-V and 5-V supplies and offers linearity of 1‑LSB DNL and 2‑LSB INL. The high accuracy combined with a tiny package make the device an excellent choice for applications such as gain and offset calibration, voltage set point generation, and power-supply control. The DAC82002 incorporates a power-on-reset circuit to make sure that the DAC output powers up at zero scale or midscale based on the status of RSTSEL pin, and remains at that scale until a valid code is written to the device. All internal registers are asynchronously reset after the RESET pin is pulled low.

The DAC82002 uses a versatile, three-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz.

The 16-bit DAC82002 is a highly accurate, low-power, dual-channel digital-to-analog converter (DAC) with an unbuffered voltage output.

The DAC82002 works with 3.3-V and 5-V supplies and offers linearity of 1‑LSB DNL and 2‑LSB INL. The high accuracy combined with a tiny package make the device an excellent choice for applications such as gain and offset calibration, voltage set point generation, and power-supply control. The DAC82002 incorporates a power-on-reset circuit to make sure that the DAC output powers up at zero scale or midscale based on the status of RSTSEL pin, and remains at that scale until a valid code is written to the device. All internal registers are asynchronously reset after the RESET pin is pulled low.

The DAC82002 uses a versatile, three-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀.
DAC82001 활성 1채널, 16비트, 저글리치 잡음, 버퍼링되지 않은 전압 출력 디지털-아날로그 컨버터(DAC) Single-channel device

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
4개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 DAC82002 16-Bit, Low-Glitch, Dual-Channel Voltage-Output, Unbuffered DAC datasheet (Rev. A) PDF | HTML 2022. 12. 9
애플리케이션 노트 Precision Data Converter Selection Guide PDF | HTML 2026. 5. 14
Circuit design Precision, Three-Wire High-Voltage Output Transmitter Using the DAC80501 and XTR200 PDF | HTML 2026. 1. 27
Circuit design Precision, Three-Wire, Analog Current Output Transmitter Using the DAC80501 and XTR200 PDF | HTML 2026. 1. 27

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

DAC82002EVM — 듀얼 채널, 16비트, 저글리치 잡음, 버퍼링되지 않은 전압 출력 DAC용 DAC82002 평가 모듈

DAC82002 평가 모듈(EVM)은 16비트, 고정밀, 저전력 듀얼 채널 DAC(디지털-아날로그 컨버터)인 DAC82002의 기능과 성능을 평가하기 위한 편리한 플랫폼입니다. DAC82002는 리셋 시 리셋 회로를 사용하여 리셋 선택(RSTSEL) 핀에 따라 제로 스케일(0x0000) 또는 중간 스케일(0x8000)에서 전원을 켭니다.

사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
평가 모듈(EVM)용 GUI

DAC82002EVM-GUI — DAC82002EVM GUI installer

The DAC82002EVM-GUI is a windows-based software GUI that controls the DAC82002EVM through SPI communications using a USB interface.
지원되는 제품 및 하드웨어
시뮬레이션 모델

DAC82002 IBIS Model

SBAM491.ZIP (12 KB) - IBIS 모델
지원되는 제품 및 하드웨어
설계 툴

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
WSON (DRX) 10 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상