패키징 정보
패키지 | 핀 TO-220 (NDH) | 5 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 45 | TUBE |
LP38513의 주요 특징
- Input Supply Voltage 2.25 V to 5.5 V
- Conversions from 2.5-V Rail to 1.8-V Rail
- Stable with Ceramic Capacitors
- Low Ground Pin Current
- Load Regulation of 0.1% for 10 mA to 3-A Load Current
- 60-μA Typical Quiescent Current in Shutdown Mode
- Specified Output Current of 3 A
- Specified VOUT Accuracy of ±2.6% With
TJ from 0°C to +125°C - ERROR Flag Indicates VOUT Status
- Overtemperature and Overcurrent Protection
- −40°C to +125°C Operating TJ Range
LP38513에 대한 설명
The LP38513 fast-response ultra-low dropout linear regulator operates from a 2.25-V to 5.5-V input supply. This device responds very quickly to step changes in line or load conditions, making it suitable for low-voltage microprocessor applications. Developed on a CMOS process, with a PMOS pass transistor, the LP38513 has low quiescent-current operation independent of the output load current. Ground Pin Current: Typically 12 mA at 3-A load current.Disable Mode: Typically 60 µA quiescent current when the enable (EN) pin is pulled low.ERROR Flag: The ERROR flag goes low if VOUT falls more than typically 15% below the nominal value.Precision Output Voltage: A specified VOUT accuracy of ±2.6% with TJ from 0°C to 125°C.
For all available packages, see the orderable addendum at the end of the data sheet.