패키징 정보
패키지 | 핀 CFP (W) | 14 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 25 | TUBE |
SN54LS266의 주요 특징
- Can Be Used as a 4-Bit Digital Comparator
- Input Clamping Diodes Simplify System Design
- Fully Compatible with Most TTL Circuits
SN54LS266에 대한 설명
The 'LS266 is comprised of four independent 2-input exclusive-NOR gates with open-collector outputs. The open-collector outputs permit tying outputs together for multiple-bit comparisons.